ITcEventLogEvents
The _ITcEventLogEvents is the standard event interface of the main class of the TcEventLogger. The interface provides the callback method to keep a client in sync with the actual state of the TcEvent Logger. The interface derives from IDispatch so that it could be used by all languages that support COM automation interfaces. IDispatch itself derives from IUnknown.
IUnknown Methods | Description |
|---|---|
QueryInterface | returns a pointer to the interface you query for |
AddRef | Increments the reference counter |
Release | Decrements the reference counter |
IDispatch Methods | Description |
|---|---|
GetIDsOfNames | Maps a single member name and an optional set of parameter names to a corresponding set of integer dispatch identifiers (DISPIDs), which can then be used on subsequent calls to IDispatch::Invoke. |
GetTypeInfo | Retrieves the type information for an object. |
GetTypeInfoCount | Retrieves the number of type information interfaces that an object provides, either 0 or 1. |
Invoke | Provides access to properties and methods exposed by an object. |
ITcEventLog Methods | Description |
|---|---|
This event method is called when a new event was issued | |
This event method is called when an event was confirmed | |
This event method is called when an event was reset | |
This event method is called when an event was signaled | |
This event method is called when all active events are cleared | |
This event method is called when all logged events are cleared | |
This event method is called when one events is cleared | |
This event method is called when the operating system shuts down. | |
This event method is called when a new configuration was loaded due to a call to ITcEventLog::Reset. |