Measuring functions

After start-up of the control the default measuring type, specified in the channel parameter list [1]-1 is valid. With #MEAS MODE in the part program always a new measuring type can be selected (Chapter 11.10). The following 7 different measurement types are available:

Measuring types

Significance

1

Measurement travel with at least one axis,
Measurement feed programmable through F-Word.

2

Measurement travel with exactly one axis.
Measurement feed is specified in the axis parameter list [2]-5.

3

Measurement travel with at least one axis,
Measurement feed programmable through F-Word ,
optionally further traverse up to the destination point.

4

Measurement travel only with the maximum of 3 main axes,
Measurement feed programmable through F-Word.

5

Interruptible measurement travel with at least one axis,
Measurement feed programmable through F-Word.

6

Interruptible measurement travel with at least one SERCOS-Axis,
Measurement feed programmable through F-Word.

7

Measurement travel with moving on a fixed stop with at least one axis, Measurement feed programmable through F-Word