Status information of the drive of an axis
Drive type | |
Description | Type of drive of an axis. For each axis, the drive type is specified in the axis machine parameters under entry kenngr.antr_typ. |
Information flow | CNC -> PLC |
ST path | pAC[axis_idx]^.addr^.StateLR_Data.W_DriveType |
Data type | UINT |
Value range | 1 Conventional drive (+-10 V), not used 2 SERCOS drive 3 Profidrive 4 Drive simulation 5 Lightbus 6 Terminalachse (+-10V) via bus 7 Realtime ethernet 16 Virtual drive 32 CAN drive (option) |
Access | PLC reads |
Characteristics |
|
Drive ready for power connection | |
Description | The drive of the axis is ready for power connection |
Information flow | CNC -> PLC |
ST path | pAC[axis_idx]^.addr^.StateLR_Data.X_ReadyPowerOn |
Data type | BOOL |
Value range | [TRUE = Ready for power connection, FALSE] |
Access | PLC reads |
Characteristics | SERCOS drives In the case of SERCOS drives, this information is derived from bit 14 of the status word. |
Drive ready for operation | |
Description | Drive control section and power supply are ready for operation. |
Information flow | CNC -> PLC |
ST path | pAC[axis_idx]^.addr^.StateLR_Data.X_ReadyControlLoopOn |
Data type | BOOL |
Value range | [TRUE = Drive ready for operation, FALSE] |
Access | PLC reads |
Characteristics | SERCOS drives In the case of SERCOS drives, this information is derived from bit 15 of the status word. Moreover, this data item is related as follows to X_ReadyPowerOn in the case of SERCOS drives:
|
Drive error | |
Description | An error has occurred in the drive. The drive is thus interlocked. |
Information flow | CNC -> PLC |
ST path | pAC[axis_idx]^.addr^.StateLR_Data.X_Error |
Data type | BOOL |
Value range | [TRUE = Error has occurred, FALSE] |
Access | PLC reads |
Characteristics | SERCOS drives In the case of SERCOS drives, this information is derived from bit 13 of the status word. |
Drive-specific state | |
Description | Drive-specific state corresponding to the specification of the drive (SERCOS, CAN, ...) |
Information flow | CNC -> PLC |
ST path | pAC[axis_idx]^.addr^.StateLR_Data.N_NativeDriveState |
Data type | UINT |
Access | PLC reads |
Remark | Corresponds for SERCOS to the drive state (S-0-00135). |
Read drive data | |
Description | Data transferred from the drive to the NC kernel. The content is application-specific This data is also provided in parallel in the state of the control unit, see read / write drive data cyclically |
Information flow | CNC -> PLC |
ST path | pAC[axis_idx]^.addr^.StateLR_Data.D_Word1 pAC[axis_idx]^.addr^.StateLR_Data.D_Word2 pAC[axis_idx]^.addr^.StateLR_Data.D_Word3 pAC[axis_idx]^.addr^.StateLR_Data.D_Word4 |
Data type | UDINT |
Access | PLC reads |
Characteristics | The data transfer can be used currently only in the case of SERCOS drives. For this purpose, transfer of the value to the drive must be enabled in the axis parameter list, e.g.: # Cyclic reading of the 4 byte PLC value uns32_3 at S-0-0819 |
DRIVE_STATE_MODE_0 | |
Description | Present mode OF drive, i.e. position loop control DRIVE_STATE_MODE_0 0x00000001 |
Information flow | CNC -> PLC |
ST path | pAC[axis_idx]^.addr^.StateLR_Data.X_Mode0 |
Data type | BOOL |
Value range |
|
Access | PLC reads |
Characteristics |
|
DRIVE_STATE_MODE_1 | |
Description | DRIVE_STATE_MODE_1 0x00000002 |
Information flow | CNC -> PLC |
ST path | pAC[axis_idx]^.addr^.StateLR_Data.X_Mode1 |
Data type | BOOL |
Value range |
|
Access | PLC reads |
Characteristics |
|
DRIVE_STATE_MODE_2 | |
Description | DRIVE_STATE_MODE_2 0x00000003 |
Information flow | CNC -> PLC |
ST path | pAC[axis_idx]^.addr^.StateLR_Data.X_Mode2 |
Data type | BOOL |
Value range |
|
Access | PLC reads |
Characteristics |
|
DRIVE_STATE_MODE_3 | |
Description | DRIVE_STATE_MODE_3 0x00000004 |
Information flow | CNC -> PLC |
ST path | pAC[axis_idx]^.addr^.StateLR_Data.X_Mode3 |
Data type | BOOL |
Value range |
|
Access | PLC reads |
Characteristics | Is currently not programmed |
DRIVE_STATE_MODE_4 | |
Description | DRIVE_STATE_MODE_4 0x00000005 |
Information flow | CNC -> PLC |
ST path | pAC[axis_idx]^.addr^.StateLR_Data.X_Mode4 |
Data type | BOOL |
Value range |
|
Access | PLC reads |
Characteristics | Is currently not programmed |
DRIVE_STATE_MODE_5 | |
Description | DRIVE_STATE_MODE_5 0x00000016 |
Information flow | CNC -> PLC |
ST path | pAC[axis_idx]^.addr^.StateLR_Data.X_Mode5 |
Data type | BOOL |
Value range |
|
Access | PLC reads |
Characteristics | Is currently not programmed |
DRIVE_STATE_MODE_6 | |
Description | DRIVE_STATE_MODE_6 0x00000007 |
Information flow | CNC -> PLC |
ST path | pAC[axis_idx]^.addr^.StateLR_Data.X_Mode6 |
Data type | BOOL |
Value range |
|
Access | PLC reads |
Characteristics | Is currently not programmed |