ID-range 80000-80249
80000 | Dead time exceeds maximum value. | ||||
| Description | The specified dead time of the simulation drive is invalid. The dead time is defined in the parameter P-AXIS-00194 as a multiple of the cycle time of the geometry data processing task (s. axis parameters list [AXIS]). | |||
Reaction | Class | 1 | Warning, dead time is reduced to maximum permissible value | ||
Solution | Class | 1 | Correct the value of the dead time in the axis parameter list s. P-AXIS-00194 | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number of affected axis s. P-AXIS-00016 | |||||
%2: | Actual value [-] | ||||
Specified value for the dead time s. P-AXIS-00194 | |||||
%3: | Upper limit value [-] | ||||
Maximum permissible value for the dead time s. P-AXIS-00194 | |||||
Error type | - | ||||
| |||||
80001 / 80004 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 2 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
80005 | Number of axis group exceeds range or is 0. | ||||
| Description | When taking over the axis configuration, it was detected, that the number of the axis group is invalid. The axis groups are configured in the channel parameters list (s. [CHAN]). The control presently supports only one axis group. | |||
Reaction | Class | 3 | Job processing aborted | ||
Solution | Class | 6 | Correct the configuration of the axis groups in the channel parameters list. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number of affected axis s. P-CHAN-00035, P-AXIS-00016 | |||||
%2: | Actual value [-] | ||||
Invalid axis group number | |||||
%3: | Upper limit value [-] | ||||
Maximum permissible number of axis groups | |||||
Error type | - | ||||
| |||||
80006 | Axis number already used. | ||||
| Description | The given logical axis number is already used for a different axis or spindle. | |||
Reaction | Class | 3 | Job processing aborted | ||
Solution | Class | 6 | Correct axis configuration s. [CHAN] | ||
Parameter | %1: | Logical axis number [-] | |||
The logical axis number, which exists already s. P-CHAN-00035 | |||||
%2: | Actual value [-] | ||||
index of axis | |||||
Error type | - | ||||
| |||||
80007 | Number of axis within group greater than ANZ_ACHSEN_IN_GR or equal to 0. | ||||
| Description | The received axis number is greater than the maximum permissible number of axes in an axis group (application dependent) or it is zero. | |||
Reaction | Class | 3 | Job processing aborted | ||
Solution | Class | 6 | Correct axis configuration | ||
Parameter | %1: | Actual value [-] | |||
Invalid axis number | |||||
%2: | Upper limit value [-] | ||||
Maximum permissible number of axis in an axes group (application dependent) | |||||
Error type | - | ||||
| |||||
80008 | Axis index already used within group. | ||||
| Description | Two or more axes of the axis group use the same axis index. | |||
Reaction | Class | 3 | Job processing aborted | ||
Solution | Class | 6 | Correct axis configuration | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number of affected axis s. P-AXIS-00016 | |||||
%2: | Actual value [-] | ||||
Axis index | |||||
%3: | Actual value [-] | ||||
Number of affected axis group | |||||
Error type | - | ||||
| |||||
80009 | No axis specified within axis data. | |||
| Description | No axis configured. | ||
Reaction | Class | 3 | Job processing aborted | |
Solution | Class | 6 | Correct axis configuration | |
Error type | - | |||
| ||||
80010 | Number of axis groups not coherent. | ||||
| Description | The given numbers of axis groups are not coherent. | |||
Reaction | Class | 3 | Job processing aborted | ||
Solution | Class | 6 | Correct configuration of axis groups s. [CHAN] | ||
Parameter | %1: | Actual value [-] | |||
Expected axis group number | |||||
Error type | - | ||||
| |||||
80011 | Number of axis not coherent within group. | ||||
| Description | The given numbers of axis are not coherent within axis group. Example (extract from channel parameters list): gruppe[0].achse[0].bezeichnung X ACHSE1 ... gruppe[0].achse[2].bezeichnung A ... gruppe[0].achse[3].bezeichnung W1 ... Solution: gruppe[0].achse[0].bezeichnung X ACHSE1 ... gruppe[0].achse[1].bezeichnung A ... gruppe[0].achse[2].bezeichnung W1 ... | |||
Reaction | Class | 3 | Job processing aborted | ||
Solution | Class | 6 | Correct axis configuration s. [CHAN] | ||
Parameter | %1: | Actual value [-] | |||
Number of affected axis group | |||||
%2: | Expected value [-] | ||||
Expected axis number | |||||
Error type | - | ||||
| |||||
80016 - 80043 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 2 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
80044 | Attenuation greater than 1. | ||||
| Description | The attenuation value of the simulation drive (ANTR_TYP_SIMU) is invalid. It must be smaller than one. The attenuation value is specified in the axis parameter list (s. [AXIS - Drive type simulation]) as quotient of the parameters P-AXIS-00051 and P-AXIS-00050. | |||
Reaction | Class | 1 | Warning, attenuation value is reduced to maximum permissible value. | ||
Solution | Class | 1 | Correct attenuation in the axis parameter | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number of affected axis s. P-AXIS-00016 | |||||
%2: | Actual value [-] | ||||
Specified attenuation value s. P-AXIS-00050, P-AXIS-00051 | |||||
%3: | Limit value [-] | ||||
Maximum permissible attenuation value | |||||
%4: | Corrected value [-] | ||||
Corrected attenuation value | |||||
Error type | - | ||||
| |||||