Logical axis number (P-AXIS-00016)

The logical axis number is a system-wide distinctive, identification characteristic for every axis. The entire management of axis data in the NC kernel takes place using the logical axis number.

CAUTION

It is not allowed to use the same logical axis number more than once. The logical number "0" is not permitted.

Logical axis number (P-AXIS-00016) 1:

The assignment of an axis designation in the NC program to a logical axis (axis number) takes place in the channel parameters [CHAN].This entry is not taken over when the axis parameters list is actualized, to change the entry a reboot is necessary.

Variable name

Type

Permissible range

Axis type

Dimension

achs_nr

UNS16

0 < achs_nr < MAX(UNS16)

T, R

----