ID-range 1500-1749
1527 - 1598 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source.Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 6 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
1599 | Not enough block motion path for position-controlled stop. | ||||
| Description | Path to go P-CHAN-00030 defined in channel parameter list is driven with active functionality edge banding after activation of measurement signal via sensor moving ahead. The path to go available of current active channel block at this moment must be greater than P-CHAN-00030. Depending on setting of P-CHAN-00029 the path to go is declined by one or more channel movement blocks. Braking distance after activation of probing sensor depends on dynamic settings in axes machine data ! Further information to edge banding see [PROG, Programming]. | |||
Reaction | Class | 6 | Program execution stop. | ||
Solution | Class | 7 | Check if enough movement path is available after activation of probing sensor. Increase movement path in NC program or if possible decrease machine parameter P-CHAN-00030. | ||
Parameter | %1: | Expected value [0.1 µm or 0,0001°] | |||
Current necessary braking distance. | |||||
%2: | Actual value [0.1 µm or 0,0001°] | ||||
Current available movement path to go. | |||||
Error type | 1, Error message from NC-program. | ||||
| |||||
1600 - 1621 |
| |||
| Description | This error message informs about internal states, error solutions and the place of error in the source. Please give the complete error message data to the CNC manufacturer. | ||
Reaction | Class | 6 |
| |
Solution | Class | 8 | Restart of NC-control necessary. | |
1700 | Velocity 0 is programmed. | |||
| Description |
| ||
Reaction | Class | 7 |
| |
Solution | Class | 6 |
| |
Error type | - | |||
| ||||
1701 | Single axis is commanded but not configured in axis data list. | |||
| Description |
| ||
Reaction | Class | 7 |
| |
Solution | Class | 6 |
| |
Error type | - | |||
| ||||
1702 | Limiting of path to the positive work zone limit. | ||||
| Description |
| |||
Reaction | Class | 0 |
| ||
Solution | Class | 0 |
| ||
| %2: | Actual value [0.1 µm or 0,0001°] | |||
| |||||
%3: | Actual value [0.1 µm or 0,0001°] | ||||
| |||||
%4: | Limit value [0.1 µm or 0,0001°] | ||||
| |||||
Error type | - | ||||
| |||||
1703 | Limiting of path to the negative work zone limit. | ||||
| Description |
| |||
Reaction | Class | 0 |
| ||
Solution | Class | 0 |
| ||
| %2: | Actual value [0.1 µm or 0,0001°] | |||
| |||||
%3: | Actual value [0.1 µm or 0,0001°] | ||||
| |||||
%4: | Limit value [0.1 µm or 0,0001°] | ||||
| |||||
Error type | - | ||||
| |||||