Spindle data (spindel[i].*)
This structure consists of the elements: spindle designation, spindle mode, logical axis number, type of synchronization and time-out respectively process time.
Variable name | Type | Index | Dimension |
spindel [i] | DEC_SPDL_DATA | i = 0 ... [NUMBER_SPINDLE_CHANNEL - 1] | ---- |
Value NUMBER_SPINDLE_CHANNEL | Significance |
---|---|
application-dependent | Maximum number of position controlled and speed controlled spindles |
Further Information
- Spindle designation (P-CHAN-00007)
- Logical axis number (P-CHAN-00036)
- Channel specific PLC-spindle (P-CHAN-00069)
- Spindle specific synchronization types
- Time-out / Process time of spindle-function (P-CHAN-00080)
- Timeout and Process time of M03 (P-CHAN-00044)
- Timeout and Process time of M04 (P-CHAN-00046)
- Timeout and Process time of M05 (P-CHAN-00048)
- Timeout and Process time of M19 (P-CHAN-00042)
- Spindle speed range selection