Logical axis number (P-CHAN-00036)

In this parameter the logical axis number is entered. The logic axis number is unique in the entire system. Through the logical axis number, the assignment of spindle designation in the NC-program and axis data (axis parameters lists) is done. Hence only such logical numbers are useful which also known to NC. The logical axis number „0” is not permissible.

CAUTION

A logical axis number should not be assigned several times. A logic axis number should not be simultaneously configured as path axis and position-controlled spindle. If this happens to be then an error message occurs during plausibility test of the channel parameters.

Logical axis number (P-CHAN-00036) 1:

The allocation of axis parameters is described in greater detail in [AXIS].

Variable name

Type

Permitted range

Dimension

log_achs_nr

UNS16

1...MAX(UNS16)

----