Time-out / Process time of spindle-function (P-CHAN-00080)
With this element the time-out of the spindle-function is set. If the calculation of processing time is activated, with this element the process time of the spindle-function is given.
![]() | The element is used for calculation of processing time only in the moment. |
Variable name | Type | Permitted range | Dimension |
s_prozess_zeit | UNS32 | 0 < s_prozess_zeit < MAX(UNS32) | µs |
EXAMPLE:The following example sets the process time of the spindle "S1" to 1s.
Extract from channel parameters list:
:
spindel[0].bezeichnung S1
spindel[0].log_achs_nr 6
:
spindel[0].s_prozess_zeit 1000000
spindel[0].m3_prozess_zeit 1000000
spindel[0].m4_prozess_zeit 1000000
spindel[0].m5_prozess_zeit 1500000
spindel[0].m19_prozess_zeit 2000000
: