Denominator of scaling factor for jerk feedforward (P-AXIS-00338)
With this parameter the denominator of the scaling factor for jerk feedforward is is set. The scaling factor for jerk feedforward is defined as:
jerk_fact = P-AXIS-00337/P-AXIS-00038
The output of the jerk feedforward command value to the drive has to be activated by setting bit 0x04 in axis parameter P-AXIS-00223.
![]() | Jerk feedforward is only possible if a jerk limited acceleration profile is used. For non jerk limited acceleration profiles a jerk command value of 0 is output.Further informations on the definition of the acceleration profile to use can be found in P-CHAN-00071 and [PROG - command #SET SLOPE PROFIL]. |
![]() | A value of zero is inadmissible for this parameter. If zero is set up as value an error message with error-id 110473 is output and the parameter is set to its default value (100). See also[DIAG]. |
Variable name | Type | Permissible range | Axis type | Dimension |
jerk_fact_denom | UNS32 | 0 < jerk_fact_denom < MAX(UNS32) | T, R, S | ---- |