Level of cam signals (P-AXIS-00038)
Variable name | Type | Permissible range | Axis type | Dimension |
cam_level | BOOLEAN | 0 / 1 | T, R | ---- |
0 | 0-signal is active level. When the reference cam switch is actuated the value of the control unit element pAC[axis_idx]^.addr^.McControlLr_Data.MCControlBoolUnit_ReferenceCam.X_Command on the HLI is FALSE (see also [HLI]). |
1 | 1-signal is active level (Default). When the reference cam switch is actuated the value of the control unit element pAC[axis_idx]^.addr^.McControlLr_Data.MCControlBoolUnit_ReferenceCam.X_Command on the HLI is TRUE (see also [HLI]). |