Maximum distance for zero pulse search (P-AXIS-00404)

With this parameter the maximum movement distance that can be moved during zero pulse search can be defined. If within the set up distance no zero pulse is latched, homing is aborted and an error message (P-ERR-70380) is output.

If this parameter is not present or set to zero this monitoring is not active.

This parameter can also be used with homing on encoder overflow (see P-AXIS-00294).

Variable name

Type

Permissible range

Axis type

Dimension

zero_pulse_search_max_dist

UNS32

0 < zero_pulse_search_max_dist < MAX(UNS32)

T

0,1 µm

 

 

 

R

0,0001°