Selection of the homing method (P-AXIS-00294)
This homing method is selected with the parameter P-AXIS-00294.To use this option parameter P-AXIS-00084 must be set to zero.
![]() | This homing method does lead only to a repeatable homing position of the axis when the encoder overflow occurs every time at the same mechanical position of the axis. This is true from example for resolver-encoders. |
Variable name | Type | Permissible range | Axis type | Dimension |
homing_overflow_evaluation | BOOLEAN | 0 / 1 | T, R | ---- |
0 | No evaluation of encoder overflow (Default). |
1 | Evaluation of encoder overflow. |