BAC_MV_01
Functional description
The template determines a multistate process value from a simple prioritisation.
It is used to operate and monitor a multistate value.
Interface
Block diagram

VAR_INPUT
bEnPgm : BOOL;
udiValPgm : UDINT;
bEnPgm: Enable program priority
udiValPgm: Multistate value program priority
VAR_OUTPUT
udiPrVal : UDINT;
udiPrVal: current value of the Multistate Value object.
VAR CONSTANT
PLT_NUM : BYTE := 1;
PLT_NUM: all alarms and events of all plant components within a controller are included in a global alarm and event list. The assignment of events and alarms to a plant is defined by the assignment of a PLT_NUM plant number.
The recording and processing of an alarm from an aggregate or a device takes place within the templates by means of the alarm function block FB_BA_Alarm.
The evaluation of the alarms of a plant, e.g. for the generation of a collective message or for plant shutdown in case of relevant faults, takes place within the template BAC_PltAlm_01 by means of the function block FB_BA_AlarmPlt.
The evaluation of different plant events within the templates of a plant, takes place within the template BAC_PltComnMsg_01 by means of the function block FB_BA_ComnMsg.
Important! The assignment and evaluation of the alarms and events of a plant can only be done correctly if all templates of a plant have the same plant number!
The plant number can be assigned in the Project Builder in the parameter menu for the templates or via a column in the Excel import.
Program description
Instance | Type | optional | Task | ||
|---|---|---|---|---|---|
MV |
| MV object for output of the multistate value | |||
|
|
| Priority: | Enable | Value |
PRIO_PROGRAM (15) | Input bEnPgm | Input udiValPgm | |||
Version history
Version number | Comments |
|---|---|
1.0.1 | First release |