BAC_BV_01
Functional description
The template determines a process value from several, prioritised set values (priority matrix, template inputs).
The template is used for output of a binary process value or display of the state of a unit.
Interface
Block diagram

VAR_INPUT
bEnSfty : BOOL;
bValSfty : BOOL;
bEnDst : BOOL;
bValDst : BOOL;
bEnLoc : BOOL;
bValLoc : BOOL;
bEnPgm : BOOL;
bValPgm : BOOL;
bEnSfty: Safety priority enable
bValSfty: Digital value safety priority
bEnDst: Enable fault priority.
bValDst: Digital value fault priority.
bEnLoc: Enable priority manual intervention
bValLoc: Digital value priority manual intervention
bEnPgm: Enable program priority
bValPgm: Digital value program priority
VAR_OUTPUT
bPrVal : BOOL;
bPrVal: current value of the binary value object.
VAR CONSTANT
PLT_NUM : BYTE := 1;
PLT_NUM: all alarms and events of all plant components within a controller are included in a global alarm and event list. The assignment of events and alarms to a plant is defined by the assignment of a PLT_NUM plant number.
The recording and processing of an alarm from an aggregate or a device takes place within the templates by means of the alarm function block FB_BA_Alarm.
The evaluation of the alarms of a plant, e.g. for the generation of a collective message or for plant shutdown in case of relevant faults, takes place within the template BAC_PltAlm_01 by means of the function block FB_BA_AlarmPlt.
The evaluation of different plant events within the templates of a plant, takes place within the template BAC_PltComnMsg_01 by means of the function block FB_BA_ComnMsg.
Important! The assignment and evaluation of the alarms and events of a plant can only be done correctly if all templates of a plant have the same plant number!
The plant number can be assigned in the Project Builder in the parameter menu for the templates or via a column in the Excel import.
Program description
Instance | Type | optional | Task | ||
---|---|---|---|---|---|
BV |
| BV object for output or display of a process value | |||
|
|
| Priority: | Enable | Value |
PRIO_SAFETY (1) | Input bEnSfty | Input bValSfty | |||
PRIO_DISTURBANCE (3) | Input bEnDst | Input bValDst | |||
PRIO_LOCAL (8) | Input bEnLoc | Input bValLoc | |||
PRIO_PROGRAM (15) | Input bEnPgm | Input bValPgm |
Version history
Version number | Comments |
---|---|
1.0.1 | First release |