BAC_BI_02

Functional description

The template logs a binary input value from a Bus Terminal and outputs it as a boolean process value.
The template is used to enable processing of a binary input signal in the program as a boolean process value.

Interface

BAC_BI_02 1:

Block diagram

BAC_BI_02 2:

VAR_OUTPUT

bPrVal   : BOOL;

bPrVal: current value of the binary input object.

VAR CONSTANT

PLT_NUM    : BYTE := 1;

PLT_NUM: all alarms and events of all plant components within a controller are included in a global alarm and event list. The assignment of events and alarms to a plant is defined by the assignment of a PLT_NUM plant number.
The recording and processing of an alarm from an aggregate or a device takes place within the templates by means of the alarm function block FB_BA_Alarm.
The evaluation of the alarms of a plant, e.g. for the generation of a collective message or for plant shutdown in case of relevant faults, takes place within the template BAC_PltAlm_01 by means of the function block FB_BA_AlarmPlt.
The evaluation of different plant events within the templates of a plant, takes place within the template BAC_PltComnMsg_01 by means of the function block FB_BA_ComnMsg.

Important! The assignment and evaluation of the alarms and events of a plant can only be done correctly if all templates of a plant have the same plant number!

The plant number can be assigned in the Project Builder in the parameter menu for the templates or via a column in the Excel import.

Program description

Instance

Type

optional

Task

BI

FB_BACnetBI1203

 

Binary Input Object

IO linking

Variables for linking with the terminals

Parameter

Type

optional

Process image

 

BI_DigitalInput

BOOL

 

Input

Digital input Bus Terminal

Version history

Version number

Comments

1.0.1

First release