BAC_AV_04
Functional description
The template maps a REAL process value in BACnet. The template is used for enabling input of a set value or parameter.
The process value is logged by a TrendLog object.
Interface
Block diagram
VAR_OUTPUT
rPrVal : REAL;
rPrVal: current value of the Analog Value object.
VAR CONSTANT
PLT_NUM : BYTE := 1;
PLT_NUM: all alarms and events of all plant components within a controller are included in a global alarm and event list. The assignment of events and alarms to a plant is defined by the assignment of a PLT_NUM plant number.
The recording and processing of an alarm from an aggregate or a device takes place within the templates by means of the alarm function block FB_BA_Alarm.
The evaluation of the alarms of a plant, e.g. for the generation of a collective message or for plant shutdown in case of relevant faults, takes place within the template BAC_PltAlm_01 by means of the function block FB_BA_AlarmPlt.
The evaluation of different plant events within the templates of a plant, takes place within the template BAC_PltComnMsg_01 by means of the function block FB_BA_ComnMsg.
Important! The assignment and evaluation of the alarms and events of a plant can only be done correctly if all templates of a plant have the same plant number!
The plant number can be assigned in the Project Builder in the parameter menu for the templates or via a column in the Excel import.
Program description
Instance | Type | optional | Task |
---|---|---|---|
AV |
| AV object for outputting the control value | |
TLog |
| Trend logging of the process value of the AV object |
Version history
Version number | Comments |
---|---|
1.0.1 | First release |