BAC_Uni_Mot1st_01_xx
Functional description
The template BAC_Uni_Mot1st_01_xx is used for controlling a single-stage motor, e.g. a fan with binary inputs and outputs. It basically consists of a BO object for the motor control and an MV object for manual override. The template is complemented through optional BACnet objects, see table with version overview.
Versions
The template BAC_Uni_Mot1st_01_xx is available in different versions.
The template versions are identified by means of a key. The identification key is derived from the table below.
Options | Maintenance switch | mechanical | mechanical | Operating feedback | Fault |
---|---|---|---|---|---|
Instance | MntnSwi | LocSwi | FdbOut | Fdb | Dst |
Data point type | BI | BI | BI | BI | BI |
| 16 | 8 | 4 | 2 | 1 |
BAC_Uni_Mot1st_01_01 | 0 | 0 | 0 | 0 | 1 |
BAC_Uni_Mot1st_01_03 | 0 | 0 | 0 | 1 | 1 |
BAC_Uni_Mot1st_01_11 | 0 | 1 | 0 | 1 | 1 |
BAC_Uni_Mot1st_01_13 | 0 | 1 | 1 | 0 | 1 |
BAC_Uni_Mot1st_01_17 | 1 | 0 | 0 | 0 | 1 |
BAC_Uni_Mot1st_01_19 | 1 | 0 | 0 | 1 | 1 |
BAC_Uni_Mot1st_01_27 | 1 | 1 | 0 | 1 | 1 |
BAC_Uni_Mot1st_01_29 | 1 | 1 | 1 | 0 | 1 |
Interface
Block diagram version BAC_Uni_Mot1st_01_29

VAR_INPUT
bValPgm : BOOL;
bEnSfty : BOOL;
bValSfty : BOOL;
bEnDst : BOOL;
bValDst : BOOL;
bValPgm: binary value program priority
bEnSfty: safety priority enable
bValSfty: binary value safety priority
bEnDst: disturbance priority enable. This input can be used to connect process feedback, for example.
bValDst: binary value disturbance priority. This input can be used to connect process feedback, for example.
VAR_OUTPUT
bQ : BOOL;
bQ: Operating feedback
VAR CONSTANT
PLT_NUM : BYTE := 1;
PLT_NUM: all alarms and events of all plant components within a controller are included in a global alarm and event list. The assignment of events and alarms to a plant is defined by the assignment of a PLT_NUM plant number.
The recording and processing of an alarm from an aggregate or a device takes place within the templates by means of the alarm function block FB_BA_Alarm.
The evaluation of the alarms of a plant, e.g. for the generation of a collective message or for plant shutdown in case of relevant faults, takes place within the template BAC_PltAlm_01 by means of the function block FB_BA_AlarmPlt.
The evaluation of different plant events within the templates of a plant, takes place within the template BAC_PltComnMsg_01 by means of the function block FB_BA_ComnMsg.
Important! The assignment and evaluation of the alarms and events of a plant can only be done correctly if all templates of a plant have the same plant number!
The plant number can be assigned in the Project Builder in the parameter menu for the templates or via a column in the Excel import.
Program description
Instance | Type | optional | Task | |||
---|---|---|---|---|---|---|
Dst | x | BI object pump fault | ||||
Fdb | X | BI object operating feedback | ||||
FdbOut | X | BI object feedback mechanical priority operation feedback relay output | ||||
LocSwi | X | BI object feedback mechanical priority operation feedback hand switch | ||||
MntnSwi | X | BI object maintenance switch | ||||
OpMod |
| MV object for manual control of the pump via the OWS or a local operator display | ||||
AlmDst |
| The function block AlmDst logs the fault event. | ||||
AlmMntnSwi | X | The function block AlmMntnSwi logs the event repair switch triggered. | ||||
BO |
| BO object for specifying control of single-stage motor | ||||
|
|
| Priority: | Enable | Value | Comment |
PRIO_SAFETY (1) | Input bEnSfty | Input bValSfty |
| |||
PRIO_DISTURBANCE (3) | Input bEnDst | Value of the operator AND with the inputs bValDst, MntnSwi_bPrVal, Dst_bPrVal |
| |||
PRIO_LOCAL (8) | OpMod_udiPrVal = OPMOD_MAN_OFFOROPMOD_MAN_STP01 | TRUE if OpMod_udiPrVal = OPMOD_MAN_STP01 | In manual mode value of AV object ManSpd | |||
PRIO_PROGRAM (15) | TRUE | bValPgm | Value of input bValPgm |
IO linking
Variables for linking with the terminals
Parameter | Type | optional | Process image |
|
---|---|---|---|---|
BI_Motor_Disturbance | BOOL |
| Input | Digital input - motor fault - message - triggered |
BI_Feedback_Binary_Output | BOOL | X | Input | Digital input - motor switching command - feedback - on/off |
BI_Pump_Feeback | BOOL | X | Input | Digital input - motor operation - message - on/off |
BI_Motor_LocalSwitch | BOOL | X | Input | Digital input - switch manual motor - message - manual/auto |
BI_Maintenance_Switch | BOOL | X | Input | Digital input – maintenance switch - message - triggered |
BO_Motor | BOOL |
| Output | Digital output - motor - switching command - on/off |
Version history
Version number | Comments |
---|---|
1.0.1 | First release |