BAC_Uni_FC_01_xx
Functional description
The template BAC_Uni_FC_01_xx is used for controlling a frequency converter with binary and analog inputs and outputs.
![]() | The two output variables rPrVal / bSync are only active, if the mechanical priority operation FdbOutAO exists in the template that is used. If this is not the case, the two variables return the value zero. |
Versions
The template BAC_Uni_FC_01_xx is available in different versions.
The template versions are identified by means of a key. The identification key is derived from the table below.
Options | Repair switch | Mechanical priority operation enable FC feedback hand switch | Mechanical priority operation enable FC feedback relay | Mechanical priority operation set value FC feedback hand switch | Mechanical priority operation control value FC feedback status potentiometer | Operating feedback | Fault message FC | Fault message motor protection switch |
---|---|---|---|---|---|---|---|---|
Instance | MntnSwi | LocSwiBO | FdbOutBO | LocSwiAO | FdbOutAO | FdbFC | DstFC | ThOvrld |
Data point type |
| BI | BI | BI | AI | BI | BI | BI |
| 128 | 64 | 32 | 16 | 8 | 4 | 2 | 1 |
BAC_Uni_FC_01_002 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 |
BAC_Uni_FC_01_006 | 0 | 0 | 0 | 0 | 0 | 1 | 1 | 0 |
BAC_Uni_FC_01_007 | 0 | 0 | 0 | 0 | 0 | 1 | 1 | 1 |
BAC_Uni_FC_01_086 | 0 | 1 | 0 | 1 | 0 | 1 | 1 | 0 |
BAC_Uni_FC_01_087 | 0 | 1 | 0 | 1 | 0 | 1 | 1 | 1 |
BAC_Uni_FC_01_094 | 0 | 1 | 0 | 1 | 1 | 1 | 1 | 0 |
BAC_Uni_FC_01_130 | 1 | 0 | 0 | 0 | 0 | 0 | 1 | 0 |
BAC_Uni_FC_01_134 | 1 | 0 | 0 | 0 | 0 | 1 | 1 | 0 |
BAC_Uni_FC_01_135 | 1 | 0 | 0 | 0 | 0 | 1 | 1 | 1 |
BAC_Uni_FC_01_214 | 1 | 1 | 0 | 1 | 0 | 1 | 1 | 0 |
BAC_Uni_FC_01_215 | 1 | 1 | 0 | 1 | 0 | 1 | 1 | 1 |
BAC_Uni_FC_01_222 | 1 | 1 | 0 | 1 | 1 | 1 | 1 | 0 |
BAC_Uni_FC_01_223 | 1 | 1 | 0 | 1 | 1 | 1 | 1 | 1 |
Interface
VAR_INPUT
bValPgm : BOOL;
rValPgm : REAL;
bEnSfty : BOOL;
bValSfty : BOOL;
rValSfty : REAL;
bEnDst : BOOL;
bValDst : BOOL;
rValDst : REAL;
bValPgm: binary value program priority
rValPgm: analog value program priority
bEnSfty: safety priority enable
bValSfty: binary value safety priority
rValSfty: analog value safety priority
bEnDst: disturbance priority enable. This input can be used to connect process feedback, for example.
bValDst: binary value disturbance priority. This input can be used to connect process feedback, for example.
rValDst: analog value disturbance priority
VAR_OUTPUT
bPrVal : BOOL;
rPrVal : REAL;
bSync : BOOL;
bPrVal: Operating feedback FC
rPrVal : Current speed of the FC.
bSync: Output of a pulse to synchronise the controller associated with the FC during reset from manual to automatic operation to the current FC speed.
VAR CONSTANT
PLT_NUM : BYTE := 1;
PLT_NUM: all alarms and events of all plant components within a controller are included in a global alarm and event list. The assignment of events and alarms to a plant is defined by the assignment of a PLT_NUM plant number.
The recording and processing of an alarm from an aggregate or a device takes place within the templates by means of the alarm function block FB_BA_Alarm.
The evaluation of the alarms of a plant, e.g. for the generation of a collective message or for plant shutdown in case of relevant faults, takes place within the template BAC_PltAlm_01 by means of the function block FB_BA_AlarmPlt.
The evaluation of different plant events within the templates of a plant, takes place within the template BAC_PltComnMsg_01 by means of the function block FB_BA_ComnMsg.
Important! The assignment and evaluation of the alarms and events of a plant can only be done correctly if all templates of a plant have the same plant number!
The plant number can be assigned in the Project Builder in the parameter menu for the templates or via a column in the Excel import.
Program description
Instance | Type | optional | Task | ||||||
---|---|---|---|---|---|---|---|---|---|
ThOvrld | X | BI object thermal motor protection (PTC thermistor tripping unit, motor protection switch etc.) | |||||||
DstFC | X | BI object frequency converter fault | |||||||
LocSwiBO | X | BI object mechanical priority operation feedback hand switch binary | |||||||
LocSwiAO | X | BI object mechanical priority operation feedback hand switch analog | |||||||
FdbFC | X | BI object operating feedback FU | |||||||
MntnSwi | X | BI object maintenance switch | |||||||
FdbOutAO | X | Return value mechanical priority operation control value FU | |||||||
OpMod |
| MV object for manual control of the frequency converter via the MCL or a local operator display | |||||||
ManSpd |
| AV object for entering the motor speed with manual override | |||||||
AlmThOvrld | x | Logging and further processing of an error for thermal protection of the motor (PTC thermistor tripping unit, motor protection switch etc.) | |||||||
AlmDstFC | x | Logging and further processing of a frequency converter fault | |||||||
AlmMntnSwi | x | Logging and processing of the repair switch triggered event. | |||||||
AO |
| AO object for specifying the set speed value for the frequency converter | |||||||
Priority: | Enable | Value | Comment | ||||||
PRIO_SAFETY (1) | Input bEnSfty | Input rValSfty |
| ||||||
PRIO_DISTURBANCE (3) | Input bEnDst | no fault from bEnDst, ThOvrld, DstFC or MntnSwi -> value of input rValDst |
| ||||||
PRIO_LOCAL (8) | OpMod_udiPrVal = |
| In manual mode, value of AV object ManSpd | ||||||
PRIO_PROGRAM (15) | TRUE | rValPgm | Value of input rValPgm (e.g. controller speed specification) | ||||||
BO |
| BO object for specifying the frequency converter enable | |||||||
Priority: | Enable | Value | Comment | ||||||
PRIO_SAFETY (1) | Input bEnSfty | Input bValSfty |
| ||||||
PRIO_DISTURBANCE (3) | Input bEnDst | Value of the operator AND with the inputs bValDst, ThOvrld_bPrVal, MntnSwi_bPrVal, DstFC_bPrVal |
| ||||||
PRIO_LOCAL (8) | OpMod_udiPrVal = | TRUE, if OpMod_udiPrVal = OPMOD_MAN_STP01 | In manual mode value of AV object ManSpd | ||||||
PRIO_PROGRAM (15) | TRUE | bValPgm | Value of input bValPgm | ||||||
| EQ, EQ, AND |
| Value of the network is TRUE, if the active priority is PRIO_PROGRAM (15). Can be used for synchronizing the controller on return to automatic mode | ||||||
TLogAO |
| Trend logging of the AO object for specifying the set speed value for the frequency converter |
IO linking
Variables for linking with the terminals
Parameter | Type | optional | Process image |
|
---|---|---|---|---|
BI_Thermal_Overlaod | BOOL | X | Input | Digital input - thermal motor overload - message - triggered |
BI_FC_Disturbance | BOOL | X | Input | Digital input - FC fault - message - triggered |
BI_FC_Feedback | BOOL | X | Input | Digital input - FC - message - operation |
BI_Maintenance_Switch | BOOL | X | Input | Digital input – maintenance switch - message - triggered |
BI_FC_Enable_LocalSwitch | BOOL | X | Input | Digital input - switch manual enable FC - message - manual/auto |
BI_Speed_LocalSwitch | BOOL | X | Input | Digital input - switch speed - message - manual/auto |
BI_Feedback_Binary_Output | BOOL | X | Input | Digital input - feedback control command- message - on/off |
AI_Feeback_Speed_Poti | INT | X | Input | Analog input - manual potentiometer – feedback - control value |
BO_FC_Enable | BOOL |
| Output | Digital output - FC switching command - enable on/off |
AO_FC_Speed_Value | INT |
| Output | Analog output - FC control value - speed |
Version number | Comments |
---|---|
1.0.1 | First release |