BAC_AC_SpSuAT_02
Application
Set value program for supply air temperature control with separate supply air set values for heating, cooling and energy recovery, including two separate characteristic set value curves for summer and winter compensation.
Interface
Plant diagram 01

Plant diagram 02

Block diagram

VAR_OUTPUT
bErcActn : BOOL;
bErcActn: Input variable to which the direction of action for the energy recovery is applied. The set value for the energy recovery is determined depending on the direction of action.
TRUE = direct = cooling; FALSE = reverse = heating
VAR_OUTPUT
rSpHtg : REAL;
rSpErc : REAL;
rSpCol : REAL;
rSpHtg: Calculated set value of the supply air temperature for heating
rSpErc: Calculated set value of the supply air temperature for energy recovery
rSpCol: Calculated set value of the supply air temperature for cooling
Program description
Instance | Type | Task |
---|---|---|
SpColX1 | Input of the value for interpolation point X1 of the summer compensation for the cooling set value. | |
SpColX2 | Input of the value for interpolation point X2 of the summer compensation for the cooling set value. | |
SpColY1 | Input of the value for interpolation point Y1 of the summer compensation for the cooling set value. SpColY1 is the basic cooling set value. | |
SpColY2 | Input of the value for interpolation point Y2 of the summer compensation for the cooling set value. | |
SpColScale | The function block determines the summer compensation value for the cooling set value. | |
SpHtgX1 | Input of the value for interpolation point X1 of the winter compensation for the heating set value. | |
SpHtgX2 | Input of the value for interpolation point X2 of the winter compensation for the heating set value. | |
SpHtgY1 | Input of the value for interpolation point Y1 of the winter compensation for the heating set value. SpHtgY1 is the basic heating set value. | |
SpHtgY2 | Input of the value for interpolation point Y2 of the winter compensation for the heating set value. | |
SpHtgScale | The function block determines the winter compensation for the heating set value. | |
SpSuVis | The function block is used to control the two interpolation points SpHtgY1 and SpColY1. | |
SelSpErc | FB_BACnetBV1204 | Selection strategy set value energy recovery. TRUE: Mean value of PrSpHtg and PrSpCol; FALSE: Depends on the direction of action, defined by input bErcActn |
| SEL, ADD, DIV, SEL | The result of this network supplies two set values for energy recovery. Which value is used depends on the energy recovery set value strategy, see SelSpErc |
SpHtg | Output of the calculated supply air temperature heating set value | |
SpCol | Output of the calculated supply air temperature cooling set value | |
SpErc | Output of the calculated supply air temperature set value for energy recovery |
Version history
Version number | Comments |
---|---|
1.0.1 | First release |