FB_BACnetBVSetpoint
BACnet binary value object that maps the BACnet property Present Value in the PLC.
Functional description
This function block generates a BACnet binary value object and provides write and read variables for the object within the PLC.
Alternatively, the following versions are available:
The parameters, which can be written from the PLC, can also be written from the BACnet side; the last change is always the valid one. These parameters are transferred out of the PLC via ADS and into the PLC via cyclic interface.
With each rising edge at bForce the value of rForceVal is written once to the Present Value of the BV object.
PLC variable | Comment | BACnet-Property (Property ID) |
|---|---|---|
bForce | The value of bForceVal is written once to the Present Value of the BV object on each rising edge at bForce. |
|
bForceVal | Value to be written to the BACnet property Present Value | Present Value (85) |
Inputs/outputs
VAR_INPUT
bForce : BOOL;
bForceVal : BOOL;
bForce: the value of bForceVal is written once to the Present Value of the BV object on each rising edge at bForce.
bForceVal: value that is written to the BACnet property Present Value.
VAR_OUTPUT
bPrVal : BOOL;
bErrs : BOOL;
udiErrId : UDINT;
udiErrArg : UDINT;
bPrVal: current value of the BACnet property Present Value – read directly from the BACnet
bErr: indicates a general error in the function block. The cause can be in BACnet, in the ADS data exchange, or due to incorrect parameterization.
udiErrId / udiErrArg: contains the error number and the error argument. See error codes.
VAR_IN_OUT
fbDvc : FB_BACnet_Device;
fbDvc: reference to the function block of the BACnet device object
Requirements
Development environment | Target system | required library | required supplement |
|---|---|---|---|
TwinCAT 2.11 R3/x64 | PC/CX | TcBA library from V1.0.0 | TS8040 | TwinCAT Building Automation from V1.0.0 |