BAC_AC_SumNgtCol_01
Functional description
The template BAC_AC_SumNgtCol_01 is used for night cooling with cool outside air of rooms that were warmed up during the previous day. The summer night cooling function serves to improve the quality of the air and to save electrical energy. Electrical energy for cooling is saved during the first hours of the next summer day.
Interface
System diagram
![BAC_AC_SumNgtCol_01 2:](Images/jpg/12270508171__Web.jpg)
Block diagram
![BAC_AC_SumNgtCol_01 3:](Images/jpg/12270509835__Web.jpg)
VAR_INPUT
rRmT : REAL;
rSp : REAL;
rRmT: Measured value room temperature
rSp: Set value room temperature
VAR_OUTPUT
bNgtCol : BOOL;
bNgtCol: Summer night cooling active
VAR CONSTANT
PLT_NUM : BYTE := 1;
PLT_NUM: all alarms and events of all plant components within a controller are included in a global alarm and event list. The assignment of events and alarms to a plant is defined by the assignment of a PLT_NUM plant number.
The recording and processing of an alarm from an aggregate or a device takes place within the templates by means of the alarm function block FB_BA_Alarm.
The evaluation of the alarms of a plant, e.g. for the generation of a collective message or for plant shutdown in case of relevant faults, takes place within the template BAC_PltAlm_01 by means of the function block FB_BA_AlarmPlt.
The evaluation of different plant events within the templates of a plant, takes place within the template BAC_PltComnMsg_01 by means of the function block FB_BA_ComnMsg.
Important! The assignment and evaluation of the alarms and events of a plant can only be done correctly if all templates of a plant have the same plant number!
The plant number can be assigned in the Project Builder in the parameter menu for the templates or via a column in the Excel import.
Program description
Instance | Type | Task |
---|---|---|
RmTHys | Input of a hysteresis value around the room temperature set value. Avoids excessive switching on and off with fluctuating room temperature. | |
Sched | The schedule object can be used to define periods in which night cooling is enabled. | |
WthTLoLmt | Input value for the lower outside temperature limit. The lower outside temperature limit prevents excessive cooling. | |
SwiOffDiffT | Input value for the difference between the room temperature and the outside temperature, from which summer night cooling is disabled. | |
SwiOnDiffT | Input value for the difference between the room temperature and the outside temperature, from which summer night cooling is enabled. | |
NgtColFnct | The function block NgtColFnct is the core of the templates BAC_AC_SumNgtCol_01 and includes the actual control process of the night cooling program | |
NgtCol | The BV object indicates that night cooling is active. |
Version history
Version number | Comments |
---|---|
1.0.1 | First release |