BAC_AC_ExtAFan_FC_01
Application
The template BAC_AC_ExtAFan_FC_01 is used for controlling a pressure-controlled outlet air fan.
The main tasks of the template are:
- pressure control of the outlet air fan
- control of a frequency converter
- differential pressure monitoring of the fan
Interface
Plant diagram 01

Plant diagram 02

Block diagram

VAR_INPUT
udiPltStp : UDINT;
udiOpMod : UDINT;
udiPltStp: Plant start sequence steps. The plant steps are generated in the system start program BAC_AC_StartT_01.
udiOpMod: Plant operation mode. The plant operation mode is determined in the mode selection programBAC_AC_OpMod_01.
Program description
Instance | Type | Task | ||
---|---|---|---|---|
PrssAir | Sub template pressure sensor PrssAir is the control value for the pressure regulator. | |||
PID | Sub template pressure control. | |||
DiffPrssMonit | Sub template differential pressure monitoring via differential pressure switch | |||
FC | Sub template control of a frequency converter, including motor logic. | |||
OpModSfty | The multiplexer defines the safety priority for the control of the outlet air fan FC , based on the plant operation mode udiOpMod | |||
udiOpMod | Enable | |||
OPMOD_AC_SMEXTTPRG | Smoke extraction program | TRUE | ||
OPMOD_AC_SMEXTTSUA | Smoke extraction inlet air | FALSE | ||
OPMOD_AC_SMEXTTEXHA | Smoke extraction exhaust air | TRUE | ||
OPMOD_AC_FIRE | Fire | FALSE | ||
OpModDst | The multiplexer defines the fault priority for the control of the outlet air fan FC , based on the plant operation mode udiOpMod | |||
udiOpMod | Enable | |||
OPMOD_AC_FORCVENT | Forced ventilation | TRUE | ||
OPMOD_AC_EMERG | emergency | FALSE | ||
OPMOD_AC_FRST | Frost | FALSE | ||
OPMOD_AC_CENTSWIOFF | Central shutdown | FALSE | ||
OPMOD_AC_ALM | Fault/alarm | FALSE | ||
| >=, AND | Network containing the enable for the outlet air fan as result, based on the plant steps udiPltStp | ||
| SEL | SEL selection, which specifies the value for the safety priority of the template FC | ||
| OR | The result of the OR operation is enable of the fault priority of template FC. |
Version history
Version number | Comments |
---|---|
1.0.1 | First release |