FB_BA_Chrct32
Linear interpolation with up to 32 interpolation points (parameterizable)
Functional description
The function block FB_BA_Chrct32 represents a linear interpolation with up to 32 interpolation points and can be used to generate a characteristic curve. In contrast to the "smaller" interpolation function blocks FB_BA_Chrct02, FB_BA_Chrct04 and FB_BA_Chrct07, and in the interest of clarity, the interpolation points are determined via field variables [arrX[1]/arrY[1] to [arrX[n]/arrY[n]]. If the input variable bLmt is TRUE, lrY is limited by arrY[1] and arrY[n]. If bLmt is FALSE, lrY is not limited.

Error handling
The input values for lrX[n+1] must always be at least 0.0000001 greater than the values for lrX[n].
In the event of an error the variable udiErrId indicates at which point of the characteristic curve the values are not monotonically increasing.
The parameter for the number of interpolation points, iNumOfElem, must be in the range 2..32.
Inputs/outputs
VAR_INPUT
lrX : LREAL;
arrX : ARRAY [1..gBA_cChrct32_NumOfElem] OF LREAL;
arrY : ARRAY [1..gBA_cChrct32_NumOfElem] OF LREAL;
iNumOfElem : INT;
bLmt : BOOL;
lrX: input value of the characteristic curve
arrX : field with the X-values for the interpolation points
iNumOfElem: number of interpolation points; this value must be in the range 2-32, otherwise an error is issued.
arrY : field with the Y-values for the interpolation points
bLmt: limitation of the output value lrY
VAR_OUTPUT
lrY : LREAL;
bErr : BOOL;
udiErrId : UDINT;
udiErrArg : UDINT;
lrY: calculated output value of the characteristic curve
bErr: this output is switched to TRUE if the parameters entered are erroneous.
udiErrId / udiErrArg: contains the error number and the error argument. See error codes.
Requirements
Development environment | Target system | required library | required supplement |
---|---|---|---|
TwinCAT 2.11 R3/x64 | PC/CX | TcBA library from V1.0.0 | TS8040 | TwinCAT Building Automation from V1.0.0 |