AdsReadVarConnectEx2

Creates a fixed connection between a Visual Basic variable and a data item from an ADS device.

object.AdsReadVarConnectEx2(nIndexOffset As String,
  nRefreshType As ADSOCXTRANSMODE,
  nCycleTime As Long,
  phConnect    As Long 
  hUser As Variant
) As Long

Parameter

adsVarName

[in] Name of the ADS variable

nRefreshType

[in] Type of data exchange between VB variable and ADS variable (see the ADSOCXTRANSMODE data type)

nCycleTime

[in] Read cycle in ms

phConnect

[out] Contains a unique handle for the connection that has been established (this is not the handle of the ADS variable!).

hUser

[in] Optional: This value is passed when the AdsReadConnectUpdateEx2() event is called.

Return value

See ADS error codes

Comments

If the connection to an ADS variable is no longer required, it should be released using the AdsDisconnectEx() method. If only certain specific values are required in a form, the connection should only be created when the form is loaded, and should be released again when the form is closed.

Notice

Enable the Symbol download at the PLC

Ensure that 'Symbol download' is enabled in PLC Control under Project / Options / TwinCAT. You will find more detailed information in the PLC Control manual.

The method's first parameter is composed of the POE name and the PLC variable that is to be addressed. If, for instance, the variable 'SPSVar1' from the function 'Funk1' is to be accessed, then 'Funk1.SPSVar1' must be supplied as the first parameter. When global variables are being accessed, the POE name is omitted, as, for instance, in '.SPSGlobVar'. The parameter adsVarName does not distinguish between upper and lower case letters.

Notice

In the NC, enable the Symbol download for each axis

Symbol download must be enabled for each axis in the System Manager. This can be specified in the configuration dialogue for the axis under General. The Create symbols box must be checked. See System Manager manual.

The symbolic names of the individual NC parameters have a fixed specification, and can be found in the NC documentation.

Notice

Parameters not passed correctly under Borland Delphi

When calling the AdsReadConnectUpdateEx() event function, the OleVariant parameters are not passed to the Delphi application correctly. Please use the method AdsReadVarConnectEx2 and the corresponding event in Delphi applications. In Visual Basic applications both methods/events can be used.

Example

Visual Basic: 'Event-driven reading'