ADSOCXTRANSMODE

ADSTRANS_CLIENTCYCLE      = 1
ADSTRANS_SERVERCYCLE      = 3
ADSTRANS_SERVERONCHA      = 4

Description

Parameter

Description

ADSTRANS_CLIENTCYCLE

The ADS-OCX executes a write / read command cyclically. The cycle time is rounded up to a multiple of 55. The shortest time is 55 ms. The timer that initiates the read / write runs in Windows NT/2000/XP user mode, which means that the time behavior strongly depends on the loading of the system.

ADSTRANS_SERVERCYCLE
(only when reading)

The ADS that has been addressed writes the data cyclically to the ADS-OCX. The smallest possible time is the cycle time of the ADS device; for the PLC, this is the task cycle time. The cycle time can be handled in 1 ms steps. If you enter 0 ms as the cycle time, then the data is sent to the ADS-OCX with every cycle of the ADS device task.

ADSTRANS_SERVERONCHA
(only when reading)

The ADS device that has been addressed then only writes the data to the ADS-OCX if they have changed. The ADS device is sampled at the rate given by the cycle time. The cycle time can be handled in 1 ms steps. If you enter a cycle time of 0 ms, every change in the variables will be sent to the ADS-OCX. A longer cycle time can be used to reduce the number of data transmissions to the ADS-OCX.

The largest cycle time is 32767 ms.

Notice

Too many write / read operations

Too many write / read operations can load the system so heavily that the user interface becomes much slower.

  • Set the cycle time to the most appropriate values, and always close connections when they are no longer required.