Element List Editor
This part of the visualization editor shows a list of all elements of the visualization page, which is currently open in the editor.

The elements are listed from top to bottom according their position on the z-axis of the visualization, i.e. the first row refers to the element that is furthest in the background. The following values are displayed but cannot be edited here:
Type | Element type and icon, as used in the toolbox, and the element number, which initially results from the order in which elements are added. |
X, Y | Position of the top left corner of the element (0, 0 = top left corner of the visualization area) |
Width, height | Element dimensions |
ID | Internally assigned element ID |
Name | Element name, as defined in the element properties |
Access rights | If the behavior of an element is limited for some user groups, this is indicated by a padlock symbol. |
Element(s) can be selected by selecting the corresponding table row(s), whereby the selection is always synchronized with the main window of the visualization editor. Note, however, that subelements of a group can only be selected here in the element list.
The position of a selected element on the z-axis, i.e. on the background/foreground axis, can only be changed in the visualization editor itself.
The commands for undoing edit operations in the element list ([Ctrl] + [z]) or removing elements (Del) can also be used in the element list.