Frame selection
This dialog is used to configure a frame element. It can be used to select one or several visualization pages to be referenced via the frame element.

The visualization pages or objects available in the project are shown on the left in the dialog. Select the ones to be referenced in the frame. Double-click or use the "Add" button to add them to the list of selected visualization pages on the right-hand side of the dialog. Selected visualizations can be removed from the list by double-clicking or via the "Delete" button. Multiple selection of visualization pages is possible for adding or deleting. The order within the list can be changed with the "Move Up" and "Move Down" buttons.
The order of the selected visualization objects from top to bottom is determined by automatically generated implicit visualization index numbers. The object at the top is assigned “0”, the following objects “1”, “2”, etc. The index numbers are required for the configuration of the switching function for another element. Initially the visualization page with the index “0” is shown.