Radio button
A radio button enables configuration of any number of options via the
button, which can be arranged in one or several columns.

Properties editor
The properties of a visualization element - except alignment and order - can all be configured in the properties editor. By default, this editor opens next to the visualization editor, or it can be opened explicitly via the "Properties" command (which can be found in the View menu as standard).
A property can be modified by editing the field "Value". To this end, an input field, a selection list, a dialog or checkbox that can be activated is provided in this field, depending on the element type. The value field opens
- after a double-click,
- after a single click in a selected field,
- via the space bar, if the field was already selected.
If a variable is assigned,
- simply enter its name.
- Use the
button to open the input assistant for selecting a variable. The Variables category lists all variables that have already been defined in the project.
Working in the list of properties can be made easier with the aid of default, sorting and filter functions.
Element properties
All element properties and their descriptions are listed below.
Element name | The element name can be changed. Standard name is "GenElemInst_x". "x" stands for a sequential number. |
Element type | The element type is entered here. For three element groups it is possible to switch between the corresponding elements by changing the element type: |
Position
Here you can define the position (X/Y coordinates) and size (width and height) of the element in pixels. The origin is in the top left corner of the window. The positive x-axis is on the right, the positive y-axis runs downwards. If the values edited, the displayed element is simultaneously modified in the visualization editor.
X | Horizontal position in pixels – X=0 is the left edge of the window. |
Y | Vertical position in pixels – Y=0 is the upper edge of the window. |
Width | Width of the element in pixels |
Height | Height of the element in pixels |
Additional settings
Variable | Variable of type integer, which is used to store the index of the selected radio button. |
Number of columns | Number of columns for arranging the radio buttons |
Arrangement of the radio buttons | Select how the radio buttons are to be arranged:
|
Frame size | Size of the radio buttons Standard setting: From style |
Row height | Definition of the row height Standard setting: From style |
Text properties
|
Use of |
The following two settings are available for selection:
|
User-defined text properties
|
Horizontal alignment |
Defines the horizontal alignment of the text through selection of:
|
|
Vertical alignment |
Defines the vertical alignment of the text through selection of:
|
|
Font: |
Defines the font through selection from predefined fonts:
Press |
|
Font color |
Defines the font color for the element. Either from the selection list or via the dialog that opens when |
State variables
These are dynamic definitions of the availability of the element in online mode.
Invisibility | Specification of a boolean variable. If this returns TRUE, the element is invisible in online mode. |
Input disabled | Specification of a boolean variable. If TRUE is returned, inputs for the element have no effect. Also, the element itself is greyed out in the visualization, to indicate that no user inputs are possible. If the visualization uses the user management, the elements for user groups with access right "only visible" are grayed out. |
Radio button settings
|
Radio button
|
Click on the [<n>]: The number indexes the area. Clicking Delete deletes the corresponding radio button and its settings. |
Sections [<n>]
|
Text |
Button name Default: Radio button |
|
Tooltip |
Text to be shown as a tooltip |
|
Row spacing in pixels |
Distance to the top button in pixels |
Access rights
This setting relates to the access rights for the individual element. Click to open the Access rights dialog. The setting is only available if a user management was added to the PLC project. The following status messages are available:
Not set. All rights. | The default message is set, if the element is shown as available for all groups. |
Rights are issued: Limited rights. | The message is set, if the element is shown with limited behavior for at least one group. |
button to create a new radio button in the editor. A further section is then listed in the properties editor. For each radio button an area is created that covers the corresponding settings.