Category Advanced
![]() | Scope of PLC project properties Note that the scope differs between different project properties! |
The category Advanced is used to configure advanced properties.
Write options
![]() | Engineering incompatibility of file version 1.2.0.0 (or higher) with TwinCAT 3.1 < build 4024 Please note that objects saved with file version 1.2.0.0 (or higher) cannot be loaded with Engineering versions lower than TwinCAT 3.1.4024! Since an object is automatically saved with file version 1.2.0.0 when using the optional Base64 format, objects with Base64 format cannot be loaded with Engineering versions lower than TwinCAT 3.1.4024. If a PLC project contains objects with the file version 1.1.0.1 and objects with the file version 1.2.0.0, the 1.1.0.1 objects are loaded with an Engineering version lower than TwinCAT 3.1.4024. Objects with file version 1.2.0.0 are not loaded. The file version of a file saved with file version 1.2.0.0 can be reset to 1.1.0.1 using XAE version TwinCAT 3.1.4024 or higher. |
Write object content as ("Write object content as") | Available from TwinCAT 3.1 Build 4024 Background information: From Build 4024, Base64 introduces a new storage format that is optionally available for the following PLC objects:
Up to now, these objects were saved as XML by default. From Build 4024 you can configure whether these object types should be saved as XML or Base64. Advantages of Base64 over XML: Base64 results in compressed storage, compared to XML. As a result, improved performance can be achieved with file access to these objects, which can be used, for example, when loading projects or moving/copying objects. Setting option for the standard storage format: For a PLC project, the setting "Write object content as" in the PLC project properties can be used to define the default storage format for the object types mentioned above. The selected standard storage format is only used with newly added objects (exception: not with newly added POU sub-objects. Example: A POU is saved as an XML and the standard storage format is configured as Base64. If a graphic sub-object is then added to the POU, the storage format of the POU and thus of the sub-object as XML remains unchanged). The storage format of an existing object with a non-standard storage format is not automatically changed when the object is changed and saved. The storage format of an existing object can be changed individually via the Properties window (see below). Alternatively, when changing the standard storage format, there is the option of adopting the newly selected storage format for all existing objects. If you change the storage format at this point, a corresponding query window appears. The following options are available for the setting "Write object content as":
Individual setting option of the storage format: The storage format of an object can be configured individually for the object types mentioned above in the Properties window of the object. For more information see the description of the properties (Format property). |
Write product version in files ("Write product version in files") | Available from TwinCAT 3.1 Build 4024 The product version indicates which plug-in version was used to save a PLC file (e.g. a function block). The setting of this checkbox is valid for the whole project and is the default setting for all modified or newly added PLC objects located in this PLC project.
|
Write object content with profile | The profile defines the format in which objects are saved. With Build 4024, for example, new functionalities were added for the PLC HMI. For this reason, visualization files saved with Build 4024 cannot be directly opened with older builds. If you set a 4022 profile here, then the visualization files will be saved in the appropriate format and can be opened with Build 4022. Requirement: So that, for example, the 4022 profile is available in the drop-down menu, either a 4022 Remote Manager installation must be carried out or the current 4024 XAE installation must have been installed via a previously existing 4022 XAE installation. |
Write Bookmarks to File | Available from TwinCAT 3.1 Build 4026
The global default setting for new PLC projects as to whether bookmarks should be stored in a separate file can be found at Dialog Options - Write Options. The value is transferred once to this local project setting when a new PLC project is created. |
Multiuser options
Use Multiuser ("Use Multiuser") | Available from TwinCAT 3.1 Build 4024
Please also refer to the further information in the Multiuser documentation. |
Multiuser URL | Available from TwinCAT 3.1 Build 4026 Description to follow. |
Update Parent | Available from TwinCAT 3.1 Build 4026 Description to follow. |
Solution options
Secure Online Mode ("Secure Online Mode") |
|
Autoupdate Visu Profile | This option allows you to configure the automatic update behavior of the visualization profile. When you open a PLC project that uses an outdated visualization profile, a warning appears in the message window ("New Version found for Visualization profile").
|
Autoupdate Uml Profile | This option allows you to configure the automatic update behavior of the UML compiler version. If you open a PLC project, in which an outdated UML compiler version is used, a corresponding warning appears in the message window ("new version for UML found").
For more information, see UML Compiler Version. |
Write Line IDs | Available from TwinCAT 3.1 Build 4026
The global default setting for new PLC projects regarding the Write Line IDs can be found at Dialog Options - Write Options. The value is transferred once to this local project setting when a new PLC project is created. |
Compatibility
Convert PLC Project to previous TwinCAT version | Available from TwinCAT 3.1 Build 4026 In the dialog that opens you can select a TwinCAT version to which the PLC project should be converted (TwinCAT 3.1 Build 4022 or 4024). After confirming the conversion with Convert, the project is closed and saved compatible with the selected version. Note that the project data will be changed during the conversion and settings and properties of later versions will be lost. Therefore, the conversion is not suitable for multiple switching between different versions. |
Write events to event log
You can use the following two options to configure whether and what type of user events you want to log. The following are considered user events:
- Login
- Logout
- Download
- Online Change
- Start PLC project
- Stop PLC project
- Single Cycle
- Reset cold
- Reset origin
- Set a breakpoint
- Remove breakpoint
The events are sent to the EventLogger during runtime. In addition, the events are output in the message window (Error List) if the EventLogger option Output as Task Item is set to True.
If you change the options described below, an online change will be required the next time you log in. The settings are then active.
Information | Available from TwinCAT 3.1 Build 4026
|
Error | Available from TwinCAT 3.1 Build 4026
|
General
Allow (identical) objects with the same ID multiple times in one solution
("Allow (identical) objects with the same ID multiple times in one solution") |
Information:
This option has been renamed to TwinCAT 3.1 Build 4026.x. The previous name was: "Minimize ID changes in TwinCAT files". The behavior of the option remains unchanged. |

(Default): The product or plugin version is not written to the file.
The product or plugin version is written into the file (the version is not visible in XAE; it shows up if the file is analyzed at file level).