AdsReadStateRes
The method AdsWriteRes enables the sending of an ADS state read response. AdsReadStateCon forms the counterpart and is subsequently called.
Syntax
int AdsReadStateRes( AmsAddr& rAddr, ULONG invokeId, ULONG nResult, USHORT adsState, USHORT deviceState ); Parameter
Name | Type | Description |
|---|---|---|
rAddr | AmsAddr& | [in] Structure with NetId and port number of the responding ADS server. |
invokeId | ULONG | [in] Handle of the command, which was sent. The InvokeId is specified by the source device and is used for the identification of the commands. |
nResult | ULONG | [in] contains the result of the ADS write command; see AdsStatuscodes. |
adsState | USHORT | [in] contains the ADS state of the device. |
deviceState | USHORT | [in] contains the device state of the device. |
Return value