ADS Return Codes
Grouping of error codes:
Global error codes: 0x0000... (0x9811_0000 ...)
Router error codes: 0x500... (0x9811_0500 ...)
General ADS errors: 0x700... (0x9811_0700 ...)
RTime error codes: 0x1000... (0x9811_1000 ...)
Global error codes
| Hex | Dec | HRESULT | Name | Description | 
|---|---|---|---|---|
| 0x0 | 0 | 0x98110000 | ERR_NOERROR | No error. | 
| 0x1 | 1 | 0x98110001 | ERR_INTERNAL | Internal error. | 
| 0x2 | 2 | 0x98110002 | ERR_NORTIME | No real time. | 
| 0x3 | 3 | 0x98110003 | ERR_ALLOCLOCKEDMEM | Allocation locked – memory error. | 
| 0x4 | 4 | 0x98110004 | ERR_INSERTMAILBOX | Mailbox full – the ADS message could not be sent. Reducing the number of ADS messages per cycle will help. | 
| 0x5 | 5 | 0x98110005 | ERR_WRONGRECEIVEHMSG | Wrong HMSG. | 
| 0x6 | 6 | 0x98110006 | ERR_TARGETPORTNOTFOUND | Target port not found – ADS server is not started, not reachable or not installed. | 
| 0x7 | 7 | 0x98110007 | ERR_TARGETMACHINENOTFOUND | Target computer not found – AMS route was not found. | 
| 0x8 | 8 | 0x98110008 | ERR_UNKNOWNCMDID | Unknown command ID. | 
| 0x9 | 9 | 0x98110009 | ERR_BADTASKID | Invalid task ID. | 
| 0xA | 10 | 0x9811000A | ERR_NOIO | No IO. | 
| 0xB | 11 | 0x9811000B | ERR_UNKNOWNAMSCMD | Unknown AMS command. | 
| 0xC | 12 | 0x9811000C | ERR_WIN32ERROR | Win32 error. | 
| 0xD | 13 | 0x9811000D | ERR_PORTNOTCONNECTED | Port not connected. | 
| 0xE | 14 | 0x9811000E | ERR_INVALIDAMSLENGTH | Invalid AMS length. | 
| 0xF | 15 | 0x9811000F | ERR_INVALIDAMSNETID | Invalid AMS Net ID. | 
| 0x10 | 16 | 0x98110010 | ERR_LOWINSTLEVEL | Installation level is too low –TwinCAT 2 license error. | 
| 0x11 | 17 | 0x98110011 | ERR_NODEBUGINTAVAILABLE | No debugging available. | 
| 0x12 | 18 | 0x98110012 | ERR_PORTDISABLED | Port disabled – TwinCAT system service not started. | 
| 0x13 | 19 | 0x98110013 | ERR_PORTALREADYCONNECTED | Port already connected. | 
| 0x14 | 20 | 0x98110014 | ERR_AMSSYNC_W32ERROR | AMS Sync Win32 error. | 
| 0x15 | 21 | 0x98110015 | ERR_AMSSYNC_TIMEOUT | AMS Sync Timeout. | 
| 0x16 | 22 | 0x98110016 | ERR_AMSSYNC_AMSERROR | AMS Sync error. | 
| 0x17 | 23 | 0x98110017 | ERR_AMSSYNC_NOINDEXINMAP | No index map for AMS Sync available. | 
| 0x18 | 24 | 0x98110018 | ERR_INVALIDAMSPORT | Invalid AMS port. | 
| 0x19 | 25 | 0x98110019 | ERR_NOMEMORY | No memory. | 
| 0x1A | 26 | 0x9811001A | ERR_TCPSEND | TCP send error. | 
| 0x1B | 27 | 0x9811001B | ERR_HOSTUNREACHABLE | Host unreachable. | 
| 0x1C | 28 | 0x9811001C | ERR_INVALIDAMSFRAGMENT | Invalid AMS fragment. | 
| 0x1D | 29 | 0x9811001D | ERR_TLSSEND | TLS send error – secure ADS connection failed. | 
| 0x1E | 30 | 0x9811001E | ERR_ACCESSDENIED | Access denied – secure ADS access denied. | 
Router error codes
| Hex | Dec | HRESULT | Name | Description | 
|---|---|---|---|---|
| 0x500 | 1280 | 0x98110500 
 | ROUTERERR_NOLOCKEDMEMORY | Locked memory cannot be allocated. | 
| 0x501 | 1281 | 0x98110501 
 | ROUTERERR_RESIZEMEMORY | The router memory size could not be changed. | 
| 0x502 | 1282 | 0x98110502 
 | ROUTERERR_MAILBOXFULL | The mailbox has reached the maximum number of possible messages. | 
| 0x503 | 1283 | 0x98110503 
 | ROUTERERR_DEBUGBOXFULL | The Debug mailbox has reached the maximum number of possible messages. | 
| 0x504 | 1284 | 0x98110504 | ROUTERERR_UNKNOWNPORTTYPE | The port type is unknown. | 
| 0x505 | 1285 | 0x98110505 | ROUTERERR_NOTINITIALIZED | The router is not initialized. | 
| 0x506 | 1286 | 0x98110506 | ROUTERERR_PORTALREADYINUSE | The port number is already assigned. | 
| 0x507 | 1287 | 0x98110507 | ROUTERERR_NOTREGISTERED | The port is not registered. | 
| 0x508 | 1288 | 0x98110508 | ROUTERERR_NOMOREQUEUES | The maximum number of ports has been reached. | 
| 0x509 | 1289 | 0x98110509 | ROUTERERR_INVALIDPORT | The port is invalid. | 
| 0x50A | 1290 | 0x9811050A | ROUTERERR_NOTACTIVATED | The router is not active. | 
| 0x50B | 1291 | 0x9811050B | ROUTERERR_FRAGMENTBOXFULL | The mailbox has reached the maximum number for fragmented messages. | 
| 0x50C | 1292 | 0x9811050C | ROUTERERR_FRAGMENTTIMEOUT | A fragment timeout has occurred. | 
| 0x50D | 1293 | 0x9811050D | ROUTERERR_TOBEREMOVED | The port is removed. | 
General ADS error codes
| Hex | Dec | HRESULT | Name | Description | 
|---|---|---|---|---|
| 0x700 | 1792 | 0x98110700 | ADSERR_DEVICE_ERROR | General device error. | 
| 0x701 | 1793 | 0x98110701 | ADSERR_DEVICE_SRVNOTSUPP | Service is not supported by the server. | 
| 0x702 | 1794 | 0x98110702 | ADSERR_DEVICE_INVALIDGRP | Invalid index group. | 
| 0x703 | 1795 | 0x98110703 | ADSERR_DEVICE_INVALIDOFFSET | Invalid index offset. | 
| 0x704 | 1796 | 0x98110704 | ADSERR_DEVICE_INVALIDACCESS | Reading or writing not permitted. | 
| 0x705 | 1797 | 0x98110705 | ADSERR_DEVICE_INVALIDSIZE | Parameter size not correct. | 
| 0x706 | 1798 | 0x98110706 | ADSERR_DEVICE_INVALIDDATA | Invalid data values. | 
| 0x707 | 1799 | 0x98110707 | ADSERR_DEVICE_NOTREADY | Device is not ready to operate. | 
| 0x708 | 1800 | 0x98110708 | ADSERR_DEVICE_BUSY | Device is busy. | 
| 0x709 | 1801 | 0x98110709 | ADSERR_DEVICE_INVALIDCONTEXT | Invalid operating system context. This can result from use of ADS blocks in different tasks. It may be possible to resolve this through multitasking synchronization in the PLC. | 
| 0x70A | 1802 | 0x9811070A | ADSERR_DEVICE_NOMEMORY | Insufficient memory. | 
| 0x70B | 1803 | 0x9811070B | ADSERR_DEVICE_INVALIDPARM | Invalid parameter values. | 
| 0x70C | 1804 | 0x9811070C | ADSERR_DEVICE_NOTFOUND | Not found (files, ...). | 
| 0x70D | 1805 | 0x9811070D | ADSERR_DEVICE_SYNTAX | Syntax error in file or command. | 
| 0x70E | 1806 | 0x9811070E | ADSERR_DEVICE_INCOMPATIBLE | Objects do not match. | 
| 0x70F | 1807 | 0x9811070F | ADSERR_DEVICE_EXISTS | Object already exists. | 
| 0x710 | 1808 | 0x98110710 | ADSERR_DEVICE_SYMBOLNOTFOUND | Symbol not found. | 
| 0x711 | 1809 | 0x98110711 | ADSERR_DEVICE_SYMBOLVERSIONINVALID | Invalid symbol version. This can occur due to an online change. Create a new handle. | 
| 0x712 | 1810 | 0x98110712 | ADSERR_DEVICE_INVALIDSTATE | Device (server) is in invalid state. | 
| 0x713 | 1811 | 0x98110713 | ADSERR_DEVICE_TRANSMODENOTSUPP | AdsTransMode not supported. | 
| 0x714 | 1812 | 0x98110714 | ADSERR_DEVICE_NOTIFYHNDINVALID | Notification handle is invalid. | 
| 0x715 | 1813 | 0x98110715 | ADSERR_DEVICE_CLIENTUNKNOWN | Notification client not registered. | 
| 0x716 | 1814 | 0x98110716 | ADSERR_DEVICE_NOMOREHDLS | No further handle available. | 
| 0x717 | 1815 | 0x98110717 | ADSERR_DEVICE_INVALIDWATCHSIZE | Notification size too large. | 
| 0x718 | 1816 | 0x98110718 | ADSERR_DEVICE_NOTINIT | Device not initialized. | 
| 0x719 | 1817 | 0x98110719 | ADSERR_DEVICE_TIMEOUT | Device has a timeout. | 
| 0x71A | 1818 | 0x9811071A | ADSERR_DEVICE_NOINTERFACE | Interface query failed. | 
| 0x71B | 1819 | 0x9811071B | ADSERR_DEVICE_INVALIDINTERFACE | Wrong interface requested. | 
| 0x71C | 1820 | 0x9811071C | ADSERR_DEVICE_INVALIDCLSID | Class ID is invalid. | 
| 0x71D | 1821 | 0x9811071D | ADSERR_DEVICE_INVALIDOBJID | Object ID is invalid. | 
| 0x71E | 1822 | 0x9811071E | ADSERR_DEVICE_PENDING | Request pending. | 
| 0x71F | 1823 | 0x9811071F | ADSERR_DEVICE_ABORTED | Request is aborted. | 
| 0x720 | 1824 | 0x98110720 | ADSERR_DEVICE_WARNING | Signal warning. | 
| 0x721 | 1825 | 0x98110721 | ADSERR_DEVICE_INVALIDARRAYIDX | Invalid array index. | 
| 0x722 | 1826 | 0x98110722 | ADSERR_DEVICE_SYMBOLNOTACTIVE | Symbol not active. | 
| 0x723 | 1827 | 0x98110723 | ADSERR_DEVICE_ACCESSDENIED | Access denied. | 
| 0x724 | 1828 | 0x98110724 | ADSERR_DEVICE_LICENSENOTFOUND | Missing license. | 
| 0x725 | 1829 | 0x98110725 | ADSERR_DEVICE_LICENSEEXPIRED | License expired. | 
| 0x726 | 1830 | 0x98110726 | ADSERR_DEVICE_LICENSEEXCEEDED | License exceeded. | 
| 0x727 | 1831 | 0x98110727 | ADSERR_DEVICE_LICENSEINVALID | Invalid license. | 
| 0x728 | 1832 | 0x98110728 | ADSERR_DEVICE_LICENSESYSTEMID | License problem: System ID is invalid. | 
| 0x729 | 1833 | 0x98110729 | ADSERR_DEVICE_LICENSENOTIMELIMIT | License not limited in time. | 
| 0x72A | 1834 | 0x9811072A | ADSERR_DEVICE_LICENSEFUTUREISSUE | Licensing problem: time in the future. | 
| 0x72B | 1835 | 0x9811072B | ADSERR_DEVICE_LICENSETIMETOLONG | License period too long. | 
| 0x72C | 1836 | 0x9811072C | ADSERR_DEVICE_EXCEPTION | Exception at system startup. | 
| 0x72D | 1837 | 0x9811072D | ADSERR_DEVICE_LICENSEDUPLICATED | License file read twice. | 
| 0x72E | 1838 | 0x9811072E | ADSERR_DEVICE_SIGNATUREINVALID | Invalid signature. | 
| 0x72F | 1839 | 0x9811072F | ADSERR_DEVICE_CERTIFICATEINVALID | Invalid certificate. | 
| 0x730 | 1840 | 0x98110730 | ADSERR_DEVICE_LICENSEOEMNOTFOUND | Public key not known from OEM. | 
| 0x731 | 1841 | 0x98110731 | ADSERR_DEVICE_LICENSERESTRICTED | License not valid for this system ID. | 
| 0x732 | 1842 | 0x98110732 | ADSERR_DEVICE_LICENSEDEMODENIED | Demo license prohibited. | 
| 0x733 | 1843 | 0x98110733 | ADSERR_DEVICE_INVALIDFNCID | Invalid function ID. | 
| 0x734 | 1844 | 0x98110734 | ADSERR_DEVICE_OUTOFRANGE | Outside the valid range. | 
| 0x735 | 1845 | 0x98110735 | ADSERR_DEVICE_INVALIDALIGNMENT | Invalid alignment. | 
| 0x736 | 1846 | 0x98110736 | ADSERR_DEVICE_LICENSEPLATFORM | Invalid platform level. | 
| 0x737 | 1847 | 0x98110737 | ADSERR_DEVICE_FORWARD_PL | Context – forward to passive level. | 
| 0x738 | 1848 | 0x98110738 | ADSERR_DEVICE_FORWARD_DL | Context – forward to dispatch level. | 
| 0x739 | 1849 | 0x98110739 | ADSERR_DEVICE_FORWARD_RT | Context – forward to real-time. | 
| 0x740 | 1856 | 0x98110740 | ADSERR_CLIENT_ERROR | Client error. | 
| 0x741 | 1857 | 0x98110741 | ADSERR_CLIENT_INVALIDPARM | Service contains an invalid parameter. | 
| 0x742 | 1858 | 0x98110742 | ADSERR_CLIENT_LISTEMPTY | Polling list is empty. | 
| 0x743 | 1859 | 0x98110743 | ADSERR_CLIENT_VARUSED | Var connection already in use. | 
| 0x744 | 1860 | 0x98110744 | ADSERR_CLIENT_DUPLINVOKEID | The called ID is already in use. | 
| 0x745 | 1861 | 0x98110745 | ADSERR_CLIENT_SYNCTIMEOUT | Timeout has occurred – the remote terminal is not responding in the specified ADS timeout. The route setting of the remote terminal may be configured incorrectly. | 
| 0x746 | 1862 | 0x98110746 | ADSERR_CLIENT_W32ERROR | Error in Win32 subsystem. | 
| 0x747 | 1863 | 0x98110747 | ADSERR_CLIENT_TIMEOUTINVALID | Invalid client timeout value. | 
| 0x748 | 1864 | 0x98110748 | ADSERR_CLIENT_PORTNOTOPEN | Port not open. | 
| 0x749 | 1865 | 0x98110749 | ADSERR_CLIENT_NOAMSADDR | No AMS address. | 
| 0x750 | 1872 | 0x98110750 | ADSERR_CLIENT_SYNCINTERNAL | Internal error in Ads sync. | 
| 0x751 | 1873 | 0x98110751 | ADSERR_CLIENT_ADDHASH | Hash table overflow. | 
| 0x752 | 1874 | 0x98110752 | ADSERR_CLIENT_REMOVEHASH | Key not found in the table. | 
| 0x753 | 1875 | 0x98110753 | ADSERR_CLIENT_NOMORESYM | No symbols in the cache. | 
| 0x754 | 1876 | 0x98110754 | ADSERR_CLIENT_SYNCRESINVALID | Invalid response received. | 
| 0x755 | 1877 | 0x98110755 | ADSERR_CLIENT_SYNCPORTLOCKED | Sync Port is locked. | 
| 0x756 | 1878 | 0x98110756 | ADSERR_CLIENT_REQUESTCANCELLED | The request was canceled. | 
RTime error codes
| Hex | Dec | HRESULT | Name | Description | 
|---|---|---|---|---|
| 0x1000 | 4096 | 0x98111000 | RTERR_INTERNAL | Internal error in the real-time system. | 
| 0x1001 | 4097 | 0x98111001 | RTERR_BADTIMERPERIODS | Timer value is not valid. | 
| 0x1002 | 4098 | 0x98111002 | RTERR_INVALIDTASKPTR | Task pointer has the invalid value 0 (zero). | 
| 0x1003 | 4099 | 0x98111003 | RTERR_INVALIDSTACKPTR | Stack pointer has the invalid value 0 (zero). | 
| 0x1004 | 4100 | 0x98111004 | RTERR_PRIOEXISTS | The request task priority is already assigned. | 
| 0x1005 | 4101 | 0x98111005 | RTERR_NOMORETCB | No free TCB (Task Control Block) available. The maximum number of TCBs is 64. | 
| 0x1006 | 4102 | 0x98111006 | RTERR_NOMORESEMAS | No free semaphores available. The maximum number of semaphores is 64. | 
| 0x1007 
 | 4103 
 | 0x98111007 
 | RTERR_NOMOREQUEUES 
 | No free space available in the queue. The maximum number of positions in the queue is 64. | 
| 0x100D | 4109 | 0x9811100D | RTERR_EXTIRQALREADYDEF | An external synchronization interrupt is already applied. | 
| 0x100E | 4110 | 0x9811100E | RTERR_EXTIRQNOTDEF | No external sync interrupt applied. | 
| 0x100F | 4111 | 0x9811100F | RTERR_EXTIRQINSTALLFAILED | Application of the external synchronization interrupt has failed. | 
| 0x1010 | 4112 | 0x98111010 | RTERR_IRQLNOTLESSOREQUAL | Call of a service function in the wrong context | 
| 0x1017 | 4119 | 0x98111017 | RTERR_VMXNOTSUPPORTED | Intel® VT-x extension is not supported. | 
| 0x1018 | 4120 | 0x98111018 | RTERR_VMXDISABLED | Intel® VT-x extension is not enabled in the BIOS. | 
| 0x1019 | 4121 | 0x98111019 | RTERR_VMXCONTROLSMISSING | Missing function in Intel® VT-x extension. | 
| 0x101A | 4122 | 0x9811101A | RTERR_VMXENABLEFAILS | Activation of Intel® VT-x fails. | 
Specific positive HRESULT Return Codes:
| HRESULT | Name | Description | 
|---|---|---|
| 0x0000_0000 | S_OK | No error. | 
| 0x0000_0001 | S_FALSE | No error.  | 
| 0x0000_0203 | S_PENDING | No error.  | 
| 0x0000_0256 | S_WATCHDOG_TIMEOUT | No error. | 
TCP Winsock error codes
| Hex | Dec | Name | Description | 
|---|---|---|---|
| 0x274C | 10060 | WSAETIMEDOUT | A connection timeout has occurred - error while establishing the connection, because the remote terminal did not respond properly after a certain period of time, or the established connection could not be maintained because the connected host did not respond. | 
| 0x274D | 10061 | WSAECONNREFUSED | Connection refused - no connection could be established because the target computer has explicitly rejected it. This error usually results from an attempt to connect to a service that is inactive on the external host, that is, a service for which no server application is running. | 
| 0x2751 | 10065 | WSAEHOSTUNREACH | No route to host - a socket operation referred to an unavailable host. | 
| More Winsock error codes: Win32 error codes | |||