AdsReadStateCon
The AdsWriteCon method enables the receipt of an ADS state read confirmation. The receiving module must provide this method.
AdsReadStateReq is the counterpart and must be called beforehand.
Syntax
void AdsReadStateCon( AmsAddr& rAddr, ULONG invokeId, ULONG nResult, USHORT adsState, USHORT deviceState );
Return value
void
Parameter
Name | Type | Description |
|---|---|---|
rAddr | AmsAddr& | [in] Structure with NetId and port number of the responding ADS server. |
invokeId | ULONG | [in] Handle of the command, which was sent. The InvokeId is specified by the source device and is used for the identification of the commands. |
nResult | ULONG | [in] contains the result of the ADS write command; see AdsStatuscodes. |
adsState | USHORT | [in] contains the ADS state of the device. |
deviceState | USHORT | [in] contains the device state of the device. |