Samples ADS .NET
Descripion |
---|
Description | Minimun TwinCAT 3 Build | Visual C# |
---|---|---|
Sample 1: Accessing an array in the PLC | TwinCAT 3.0 Build 3100 | |
Sample 2: Transmitting a structure to the PLC | TwinCAT 3.0 Build 3100 | |
Sample 3: Event driven reading | TwinCAT 3.0 Build 3100 | |
Sample 4: Reading and writing of string variables | TwinCAT 3.0 Build 3100 | |
TwinCAT 3.0 Build 3100 | ||
Sample 6: Read PLC variable declaration | TwinCAT 3.0 Build 3100 | |
TwinCAT 3.0 Build 3100 | ||
TwinCAT 3.0 Build 3100 | ||
Sample 9: ADS-Sum Command: Reading or writing several variables | TwinCAT 3.0 Build 3100 | |
Sample 10: Reserved |
|
|
Sample 11: Delete a handle of a PLC variable | TwinCAT 3.0 Build 3100 | |
Sample 12: Read flag synchronously from the PLC | TwinCAT 3.0 Build 3100 | |
Sample 13: Write flag synchronously into the PLC | TwinCAT 3.0 Build 3100 | |
Sample 14: Start/stop PLC | TwinCAT 3.0 Build 3100 | |
Sample 15: Access by variable name | TwinCAT 3.0 Build 3100 |
- Accessing an array in the PLC
- Transmitting structures to the PLC
- Event driven reading
- Reading and writing of string variables
- Reading and writing of TIME/DATE variables
- Read PLC variable declaration
- Reading and writing of PLC variables of any type (ReadAny, WriteAny)
- Detect state changes in TwinCAT router and PLC
- ADS-Sum Command: Reading or writing several variables
- Free Sample
- Delete a handle of a PLC variable
- Read flag synchronously from the PLC
- Write flag synchronously into the PLC
- Start/stop PLC
- Access by variable name
- PLC method call