DataType Class
DataType class
Inheritance Hierarchy
System.Object 
  TwinCAT.Ads.TypeSystem.DataType
    More...
Namespace:  TwinCAT.Ads.TypeSystem
Assembly:  TwinCAT.Ads (in TwinCAT.Ads.dll) Version: 4.3.0.0 
Syntax
C#
public class DataType : IDataType, IBitSize
VB
Public Class DataType
Implements IDataType, IBitSize
The DataType type exposes the following members.
Constructors
| 
 | Name | Description | 
|---|---|---|
| 
                     | Initializes a new instance of the DataType class (copy Constructor) | 
Properties
| 
 | Name | Description | 
|---|---|---|
| 
                     | Gets the attributes of the IDataType | |
| 
                     | Gets the size of the DataType in bits. | |
| 
                     | Gets the (aligned) size of of the Type/Instance in Bytes | |
| 
                     | Gets the Data Type category | |
| 
                     | Gets the comment. | |
| 
                     | Gets the full name of the IDataType (Namespace + Name) | |
| 
                     | Gets the ID of the DataType | |
| 
                     | Gets a value indicating whether this IDataType is a bit mapping Type | |
| 
                     | Indicates that the Size of the Object is Byte aligned (BitSize % 8 == 0) | |
| 
                     | Gets a value indicating whether this IDataType is a container type | |
| 
                     | Gets a value indicating whether this IDataType is a pointer type | |
| 
                     | Gets a value indicating whether this IDataType is primitive | |
| 
                     | Gets a value indicating whether this IDataType is a reference type | |
| 
                     | Gets the corresponding .NET Type if attached. | |
| 
                     | Gets the name of the Data Type (without namespace) | |
| 
                     | Gets the namespace string within the IDataType exists. | |
| 
                     | Gets the Size of the DataType in Bytes | 
Methods
| 
 | Name | Description | 
|---|---|---|
| 
                     | Determines whether the specified object is equal to the current object. (Inherited from Object.) | |
| 
                     | Allows an object to try to free resources and perform other cleanup operations before it is reclaimed by garbage collection. (Inherited from Object.) | |
| 
                     | Serves as the default hash function. (Inherited from Object.) | |
| 
                     | Gets the Type of the current instance. (Inherited from Object.) | |
| 
                     
                     | Determines whether the specified category is a pointer type. | |
| 
                     
                     | Determines whether the specified category is a reference type. | |
| 
                     | Creates a shallow copy of the current Object. (Inherited from Object.) | |
| 
                     | Returns a String that represents this instance. (Overrides Object.ToString..) | 
Inheritance Hierarchy
          System.Object
          
  TwinCAT.Ads.TypeSystem.DataType
    TwinCAT.Ads.TypeSystem.AliasType
    TwinCAT.Ads.TypeSystem.ArrayType
    TwinCAT.Ads.TypeSystem.BitMappingType
    TwinCAT.Ads.TypeSystem.EnumType.T.
    TwinCAT.Ads.TypeSystem.PointerType
    TwinCAT.Ads.TypeSystem.PrimitiveType
    TwinCAT.Ads.TypeSystem.ReferenceType
    TwinCAT.Ads.TypeSystem.StringType
    TwinCAT.Ads.TypeSystem.StructType
    TwinCAT.Ads.TypeSystem.SubRangeType.T.
    TwinCAT.Ads.TypeSystem.UnionType
    TwinCAT.Ads.TypeSystem.WStringType