EnumType.T. Class
Enum DataType.
Inheritance Hierarchy
System.Object
TwinCAT.Ads.TypeSystem.DataType
TwinCAT.Ads.TypeSystem.EnumType.T.
Namespace: TwinCAT.Ads.TypeSystem
Assembly: TwinCAT.Ads (in TwinCAT.Ads.dll)
Version: 4.3.0.0
Syntax
C#
public sealed class EnumType<T> : DataType,
IEnumType<T>, IAliasType, IDataType, IBitSize, IEnumType
where T : IConvertible
VB
Public NotInheritable Class EnumType(Of T As IConvertible)
Inherits DataType
Implements IEnumType(Of T), IAliasType, IDataType,
IBitSize, IEnumType
Type Parameters
T |
The EnumType.T. type exposes the following members.
Properties
|
Name |
Description |
---|---|---|
|
Gets the attributes of the IDataType (Inherited from DataType.) | |
|
Gets the Base Type | |
|
Gets the BaseType name | |
|
Gets the size of the DataType in bits. (Inherited from DataType.) | |
|
Gets the (aligned) size of of the Type/Instance in Bytes (Inherited from DataType.) | |
|
Gets the Data Type category (Inherited from DataType.) | |
|
Gets the comment. (Inherited from DataType.) | |
|
Enumeration specification (if enum) | |
|
Gets the full name of the IDataType (Namespace + Name) (Inherited from DataType.) | |
|
Gets the ID of the DataType (Inherited from DataType.) | |
|
Gets a value indicating whether this IDataType is a bit mapping Type (Inherited from DataType.) | |
|
Indicates that the Size of the Object is Byte aligned (BitSize % 8 == 0) (Inherited from DataType.) | |
|
Gets a value indicating whether this IDataType is a container type (Inherited from DataType.) | |
|
Gets a value indicating whether this IDataType is a pointer type (Inherited from DataType.) | |
|
Gets a value indicating whether this IDataType is primitive (Inherited from DataType.) | |
|
Gets a value indicating whether this IDataType is a reference type (Inherited from DataType.) | |
|
Gets the corresponding .NET Type if attached. (Inherited from DataType.) | |
|
Gets the name of the Data Type (without namespace) (Inherited from DataType.) | |
|
Gets the namespace string within the IDataType exists. (Inherited from DataType.) | |
|
Gets the Size of the DataType in Bytes (Inherited from DataType.) |
Methods
|
Name |
Description |
---|---|---|
|
Determines whether the enum values contains the specified name | |
|
Determines whether the specified object is equal to the current object. (Inherited from Object.) | |
|
Serves as the default hash function. (Inherited from Object.) | |
|
Gets the filed names of the IEnumType.T. | |
|
Gets the Type of the current instance. (Inherited from Object.) | |
|
Gets the values of the IEnumType.T. | |
|
Parses a name of the IEnumType.T. and returns the value (as base type) | |
|
Returns a String that represents this instance. (Inherited from DataType.) | |
|
Returns a String that represents this instance. | |
|
Returns a String that represents this instance. | |
|
Tries to parse the Enum Value |