SumSymbolRead Class
Symbolic ADS Sum read access (automatic marshalling)
Inheritance Hierarchy
System.Object
SumCommandWrapper<SumReadWrite>
SumSymbolCommand<SumReadWrite>
SumSymbolReadBase
TwinCAT.Ads.SumCommand.SumSymbolRead
Namespace: TwinCAT.Ads.SumCommand
Assembly: TwinCAT.Ads (in TwinCAT.Ads.dll) Version: 7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
public class SumSymbolRead : SumSymbolReadBase,
ISumRead, ISumCommand, ISumRead2<ISymbol>The SumSymbolRead type exposes the following members.
Methods
|
|
Name |
Description |
|---|---|---|
|
|
Creates the SumCommand results (abstract)
| |
|
|
Determines whether the specified object is equal to the current object. | |
|
|
Allows an object to try to free resources and perform other cleanup operations before it is reclaimed by garbage collection. | |
|
|
Serves as the default hash function. | |
|
|
Gets the Type of the current instance. | |
|
|
Creates a shallow copy of the current Object. | |
|
|
Reads the Values. | |
|
|
Read2 as an asynchronous operation. | |
|
|
Reads the combined (Sum) Symbols and returns them as Result object. | |
|
|
Reads Symbol values as an asynchronous operation. | |
|
|
Reads the Result Values as Raw data | |
|
|
Reads the Result Values as Raw data | |
|
|
Returns a string that represents the current object. |
Extension Methods
|
|
Name |
Description |
|---|---|---|
|
|
Gets a value indicating, that all SubCommands failed.
| |
|
|
Gets a value indicating, that all SubCommands succeeded.
| |
|
|
Gets the first SubError that is not NoError | |
|
|
Gets a value indicating, whether the overall Sumcommand failed (checking all subcommand results).
| |
|
|
Gets a value indicating, whether the overall SumCommand succeeded (including all subcommands)
| |
|
|
Gets the Overall (combined error) from SumCommand AND SubCommands.
| |
|
|
Polls a series of symbols via a ISumRead command. The SumCommand will read all contained values with every trigger.
| |
|
|
Polls a series of symbols via a ISumRead2<S> command. The SumCommand will read all contained values with every trigger in one roundtrip.
| |
|
|
Polls a series of symbols via a ISumRead2<S> command. The SumCommand will read all contained values with every trigger in one roundtrip.
| |
|
|
Polls a series of symbols via a ISumRead2<S> command. The SumCommand will read all contained values with every trigger.
|
Remarks
The SumSymbolRead implements symbolic read access with automatic (dynamic) value marshalling. The advantage of the symbolic access is (in contrast to the handle access classes SumHandleReadAnyType,SumHandleWriteAnyType) that all type information is available when using this ADS Sum Command. The disadvantage is, that the Symbolic information must be loaded beforehand, see examples. The SumSymbolWrite defaults to an InstancPath/SymbolName read (ValueByName).
Example
Usage of SumSymbolRead/SumSymbolWrite with AdsSession
/// <summary>
/// Defines the entry point of the application.
/// </summary>
/// <param name="args">The arguments.</param>
static async void Main(string[] args)
{
Console.WriteLine("");
Console.WriteLine("Press [Enter] for start:");
Console.ReadLine();
// Parse the command-line arguments
AmsAddress address = ArgParser.Parse(args);
CancellationTokenSource cancelSource = new CancellationTokenSource();
CancellationToken cancel = cancelSource.Token;
using (AdsSession session = new AdsSession(address))
{
// Connect to the device target.
AdsConnection connection = (AdsConnection)session.Connect();
// Load symbolic information
var resultSymbols = await session.SymbolServer.GetSymbolsAsync(cancel);
resultSymbols.ThrowOnError();
ISymbolCollection<ISymbol> symbols = resultSymbols.Symbols;
ISymbol bVar1 = symbols["GVL.bVar1"];
ISymbol bVar2 = symbols["GVL.bVar2"];
ISymbol projectName = symbols["TwinCAT_SystemInfoVarList._AppInfo.ProjectName"];
SymbolCollection coll = new SymbolCollection() {bVar1, bVar2, projectName};
// Sum Command Read
SumSymbolRead readCommand = new SumSymbolRead(connection,coll, SumFallbackMode.All);
var resultReadValues = await readCommand.ReadAsync(cancel);
if (resultReadValues.Succeeded)
{
object[] values = resultReadValues.Values;
for (int i = 0; i < coll.Count; i++)
{
Console.WriteLine("Symbol: {0} (Value: {1}, Type: {2})", coll[i].InstancePath, values[i].ToString(), values[i].GetType().Name);
}
}
// Sum Command Write
SumSymbolWrite writeCommand = new SumSymbolWrite(connection,coll, SumFallbackMode.All);
object[] writeValues = new object[] {true, (short) 42, "MyNewProjectName"};
var resultWrite = await writeCommand.WriteAsync(writeValues,cancel);
}
Console.WriteLine("");
Console.WriteLine("Press [Enter] for leave:");
Console.ReadLine();
}See Also
Reference
TwinCAT.Ads.SumCommand Namespace ISumCommand SumAnyTypeRead SumSymbolWrite
Beckhoff Automation GmbH & Co. KG 2001-2026