AdsErrorCode Enumeration
ADS request return codes.
Namespace: TwinCAT.Ads
Assembly: TwinCAT.Ads.Abstractions (in
TwinCAT.Ads.Abstractions.dll) Version: 6.0.328+39e3229
Syntax
C#
public enum AdsErrorCode
Members
|
|
Member name |
Value |
Description |
|---|---|---|---|
|
None |
-1 |
None / Uninitialized. Category: Global This indicates an uninitialized value. | |
|
NoError |
0 |
No Error / Succeeded. Error code: 0 (0x000). Category: Global C++: ERR_NOERROR The ADS request succeeded. | |
|
InternalError |
1 |
Internal Error. Error code: 1 (0x001). Category: Global C++: ERR_INTERNAL This error is very generic and there is no further information available about the problem. | |
|
NoRTime |
2 |
No Realtime available. Error code: 2 (0x002). Category: Global C++: ERR_NORTIME | |
|
LockedMemoryError |
3 |
Allocation locked memory error. Error code: 3 (0x003). Category: Global C++: ERR_ALLOCLOCKEDMEM | |
|
MailBoxError |
4 |
Mailbox error. Error code: 4 (0x004). Category: Global C++: ERR_INSERTMAILBOX The Mailbox is full – the ADS message could not be sent. Reducing the number of ADS messages per cycle may help. | |
|
WrongHMsg |
5 |
Wrong receive HMSG. Error code: 5 (0x005). Category: Global C++: ERR_WRONGRECEIVEHMSG | |
|
TargetPortNotFound |
6 |
The Target port is not found. Error code: 6 (0x006). Category: Global C++: ERR_TARGETPORTNOTFOUND The ADS server is not started or is not reachable. The target machine could be found, but the Port is not available. | |
|
TargetMachineNotFound |
7 |
The Target machine is not found. Error code: 7 (0x007). Category: Global C++: ERR_TARGETMACHINENOTFOUND The Target computer / AMS route was not found. This Error typically occurs when the Route is not registered at the requesting system. | |
|
UnknownCommandID |
8 |
Unknown command ID. Error code: 8 (0x008). Category: Global C++: ERR_UNKNOWNCMDID | |
|
BadTaskID |
9 |
Bad task ID. Error code: 9 (0x009). Category: Global C++: ERR_BADTASKID | |
|
NoIO |
10 |
No IO. Error code: 10 (0x00A). Category: Global C++: ERR_NOIO | |
|
UnknownAmsCommand |
11 |
Unknown AMS command. Error code: 11 (0x00B). Category: Global C++: ERR_UNKNOWNAMSCMD | |
|
Win32Error |
12 |
Win 32 error. Error code: 12 (0x00C). Category: Global C++: ERR_WIN32ERROR | |
|
PortNotConnected |
13 |
The Port is not connected. Error code: 13 (0x00D). Category: Global C++: ERR_PORTNOTCONNECTED | |
|
InvalidAmsLength |
14 |
Invalid AMS length. Error code: 14 (0x00E). Category: Global C++: ERR_INVALIDAMSLENGTH | |
|
InvalidAmsNetID |
15 |
Invalid AMS Net ID. Error code: 15 (0x00F). Category: Global C++: ERR_INVALIDAMSNETID | |
|
LowInstallLevel |
16 |
Low Installation level. Error code: 16 (0x010). Category: Global C++: ERR_LOWINSTLEVEL Installation level is too low – TwinCAT 2 license error. | |
|
NoDebug |
17 |
No debug available. Error code: 17 (0x011). Category: Global C++: ERR_NODEBUGINTAVAILABLE | |
|
PortDisabled |
18 |
Port disabled. Error code: 18 (0x012). Category: Global C++: ERR_PORTDISABLED The port is disabled when the TwinCAT system service not in an active state (config, running). For the time of a Reconfig/Restart the included TwinCAT Router disables all RouterPorts. | |
|
PortConnected |
19 |
The Port is already connected. Error code: 19 (0x013). Category: Global C++: ERR_PORTALREADYCONNECTED | |
|
AmsSyncWin32Error |
20 |
AMS Sync Win32 error. Error code: 20 (0x014). C++: ERR_AMSSYNC_W32ERROR | |
|
SyncTimeOut |
21 |
AMS Sync timeout. Error code: 21 (0x015). Category: Global C++: ERR_AMSSYNC_TIMEOUT | |
|
AmsSyncAmsError |
22 |
AMS Sync AMS error Error code: 22 (0x016). Category: Global C++: ERR_AMSSYNC_AMSERROR | |
|
AmsSyncNoIndexMap |
23 |
No index map for AMS Sync available. Error code: 23 (0x017). Category: Global C++: ERR_AMSSYNC_NOINDEXINMAP | |
|
InvalidAmsPort |
24 |
Invalid AMS port. Error code: 24 (0x018). Category: Global C++: ERR_INVALIDAMSPORT | |
|
NoMemory |
25 |
No memory. Error code: 25 (0x019). Category: Global C++: ERR_NOMEMORY | |
|
TCPSendError |
26 |
TCP send error. Error code: 26 (0x01A). Category: Global C++: ERR_TCPSEND | |
|
HostUnreachable |
27 |
The Host is unreachable. Error code: 27 (0x1B). Category: Global C++: , ERR_HOSTUNREACHABLE | |
|
AmsInvalidFragment |
28 |
Invalid AMS fragment. Error code: 28 (0x1C). Category: Global C++: ERR_INVALIDAMSFRAGMENT | |
|
TlsSendError |
29 |
TLS send error – secure ADS connection failed. Error code: 29 (0x1D) Category: Global C++: ERR_TLSSEND | |
|
AccessDenied |
30 |
Access denied – secure ADS access denied. Error code: 30 (0x1E) Category: Global C++: ERR_ACCESSDENIED | |
|
TcpConnectionRefused |
31 |
TCP Connection refused Error code: 31 (0x1F) Category: Global C++: ERR_TCP_CONN_REFUSED | |
|
NoLockedMemory |
1280 |
Router: no locked memory. Error code: 1280 (0x500). Category: Router C++: ROUTERERR_NOLOCKEDMEMORY Locked memory cannot be allocated. | |
|
ResizeMemory |
1281 |
Router: The size of the router memory could not be changed. Error code: 1281 (0x501). Category: Router C++: ROUTERERR_RESIZEMEMORY The router memory size could not be changed. | |
|
MailboxFull |
1282 |
Router: mailbox full. Error code: 1282 (0x502). Category: Router C++: ROUTERERR_MAILBOXFULL The mailbox has reached the maximum number of possible messages. | |
|
DebugBoxFull |
1283 |
Router: The mailbox has reached the maximum number of possible messages. Error code: 1284 (0x504). Category: Router C++: ROUTERERR_DEBUGBOXFULL The Debug mailbox has reached the maximum number of possible messages. | |
|
UnknownPortType |
1284 |
Router: Unknown Port Type Error code: 1284 (0x504). Category: Router C++: ROUTERERR_UNKNOWNPORTTYPE The port type is unknown. | |
|
RouterNotInitialized |
1285 |
Router: Router is not initialized. Error code: 1285 (0x505). Category: Router C++: ROUTERERR_NOTINITIALIZED The router is not initialized. | |
|
PortAlreadyInUse |
1286 |
Router: The desired port number is already assigned. Error code: 1286 (0x506). Category: Router C++: ROUTERERR_PORTALREADYINUSE The port number is already assigned. | |
|
PortNotRegistered |
1287 |
Router: Port not registered. Error code: 1287 (0x507). Category: Router C++: ROUTERERR_NOTREGISTERED The port is not registered. | |
|
NoMoreQueues |
1288 |
Router: The maximum number of Ports reached. Error code: 1288 (0x508). Category: Router C++: ROUTERERR_NOMOREQUEUES The maximum number of ports has been reached. | |
|
InvalidPort |
1289 |
Router: The port is invalid. Error code: 1289 (0x509). Category: Router C++: ROUTERERR_INVALIDPORT The port is invalid. | |
|
RouterNotActive |
1290 |
Router: TwinCAT Router not active. Error code: 1290 (0x50A). Category: Router C++: ROUTERERR_NOTACTIVATED The router is not active. | |
|
RouterFragmentBoxFull |
1291 |
Router: The mailbox has reached the maximum number for fragmented messages. Error code: 1291 (0x50B). Category: Router C++: ROUTERERR_FRAGMENTBOXFULL The mailbox has reached the maximum number for fragmented messages. | |
|
RouterFragmentTimeout |
1292 |
Router: A fragment timeout has occurred. Error code: 1292 (0x50C). Category: Router C++: ROUTERERR_FRAGMENTTIMEOUT A fragment timeout has occurred. | |
|
RouterPortToBeRemoved |
1293 |
Router: The port is removed.. Error code: 1293 (0x50D). Category: Router C++: ROUTERERR_TOBEREMOVED The port is removed.. | |
|
DeviceError |
1792 |
error class <device error"> Error code: 1792 (0x700). Category: Device C++: ADSERR_DEVICE_ERROR | |
|
DeviceServiceNotSupported |
1793 |
The requested Service is not supported by the server. Error code: 1793 (0x701). Category: Device C++: ADSERR_DEVICE_SRVNOTSUPP This will be returned for example when an not known IndexGroup or IndexOffset is accessed. | |
|
DeviceInvalidGroup |
1794 |
Invalid index group. Error code: 1794 (0x702). Category: Device C++: ADSERR_DEVICE_INVALIDGRP | |
|
DeviceInvalidOffset |
1795 |
Invalid index offset. Error code: 1795 (0x703). Category: Device C++: ADSERR_DEVICE_INVALIDOFFSET | |
|
DeviceInvalidAccess |
1796 |
Reading/writing not permitted. Error code: 1796 (0x704). Category: Device C++: ADSERR_DEVICE_INVALIDACCESS | |
|
DeviceInvalidSize |
1797 |
Parameter size not correct. Error code: 1797 (0x705). Category: Device C++: ADSERR_DEVICE_INVALIDSIZE Usually the size of the requested return data (by Read or ReadWrite-request) doesn't have the correct size and doesn't fit in the reserved read memory buffer. | |
|
DeviceInvalidData |
1798 |
Invalid parameter value(s). Error code: 1798 (0x706). Category: Device C++: ADSERR_DEVICE_INVALIDDATA | |
|
DeviceNotReady |
1799 |
Device is not in a ready state. Error code: 1799 (0x707). Category: Device C++: ADSERR_DEVICE_NOTREADY | |
|
DeviceBusy |
1800 |
Device is busy. Error code: 1800 (0x708). Category: Device C++: ADSERR_DEVICE_BUSY This return code indicates that the addressed (ADS) device is actually busy. Try the request later on again. | |
|
DeviceInvalidContext |
1801 |
Invalid context (must be in Windows). Error code: 1801 (0x709). Category: Device C++: ADSERR_DEVICE_INVALIDCONTEXT | |
|
DeviceNoMemory |
1802 |
The device ran out of memory. Error code: 1802 (0x70a). Category: Device C++: ADSERR_DEVICE_NOMEMORY | |
|
DeviceInvalidParam |
1803 |
Invalid parameter value(s). Error code: 1803 (0x70b). Category: Device C++: ADSERR_DEVICE_INVALIDPARM | |
|
DeviceNotFound |
1804 |
Not found(files, ...). Error code: 1804 (0x70c). Category: Device C++: ADSERR_DEVICE_NOTFOUND | |
|
DeviceSyntaxError |
1805 |
Syntax error in command or file. Error code: 1805 (0x70d). Category: Device C++: ADSERR_DEVICE_SYNTAX | |
|
DeviceIncompatible |
1806 |
Objects do not match. Error code: 1806 (0x70e). Category: Device C++: ADSERR_DEVICE_INCOMPATIBLE | |
|
DeviceExists |
1807 |
Object already exists on device. Error code: 1807 (0x70f). Category: Device C++: ADSERR_DEVICE_EXISTS | |
|
DeviceSymbolNotFound |
1808 |
Symbol not found. Error code: 1808 (0x7010). Category: Device C++: ADSERR_DEVICE_SYMBOLNOTFOUND The requested Symbol - usually requested by instance path - is not found or not existent. | |
|
DeviceSymbolVersionInvalid |
1809 |
Symbol version is invalid. Error code: 1809 (0x711). Category: Device C++: ADSERR_DEVICE_SYMBOLVERSIONINVALID This ErrorCode can indicate that a variable handle is invalid. | |
|
DeviceInvalidState |
1810 |
Server is not in a valid state. Error code: 1810 (0x712). Category: Device C++: ADSERR_DEVICE_INVALIDSTATE | |
|
DeviceTransModeNotSupported |
1811 |
ADS transmode is not supported. Error code: 1811 (0x713). Category: Device C++: ADSERR_DEVICE_TRANSMODENOTSUPP | |
|
DeviceNotifyHandleInvalid |
1812 |
Notification handle is invalid. Error code: 1812 (0x714). Category: Device C++: ADSERR_DEVICE_NOTIFYHNDINVALID | |
|
DeviceClientUnknown |
1813 |
Notification client not registered. Error code: 1813 (0x715). Category: Device C++: ADSERR_DEVICE_CLIENTUNKNOWN | |
|
DeviceNoMoreHandles |
1814 |
No more notification handles. Error code: 1814 (0x716). Category: Device C++: ADSERR_DEVICE_NOMOREHDLS | |
|
DeviceInvalidWatchsize |
1815 |
Size for watch to big. Error code: 1815 (0x717). Category: Device C++: ADSERR_DEVICE_INVALIDWATCHSIZE | |
|
DeviceNotInitialized |
1816 |
Device is not initialized. Error code: 1818 (0x718). Category: Device C++: ADSERR_DEVICE_NOTINIT | |
|
DeviceTimeOut |
1817 |
Device has a timeout. Error code: 1817 (0x719). Category: Device C++: ADSERR_DEVICE_TIMEOUT | |
|
DeviceNoInterface |
1818 |
Query interface has failed. Error code: 1818 (0x71A). Category: Device C++: ADSERR_DEVICE_NOINTERFACE | |
|
DeviceInvalidInterface |
1819 |
Wrong interface required. Error code: 1819 (0x71B). Category: Device C++: ADSERR_DEVICE_INVALIDINTERFACE | |
|
DeviceInvalidCLSID |
1820 |
Class ID is invalid. Error code: 1820 (0x71C). Category: Device C++: ADSERR_DEVICE_INVALIDCLSID | |
|
DeviceInvalidObjectID |
1821 |
Object ID is invalid. Category: Device Error code: 1821 (0x71D). C++: ADSERR_DEVICE_INVALIDOBJID | |
|
DeviceRequestIsPending |
1822 |
Device: A Request is Pending. Error code: 1822 (0x71E). Category: Device C++: ADSERR_DEVICE_PENDING This return code indicates that the result of an request is not available yet. Try later to access the request result. | |
|
DeviceRequestIsAborted |
1823 |
Device: Request is Aborted. Category: Device Error code: 1823 (0x71F). C++: ADSERR_DEVICE_ABORTED | |
|
DeviceSignalWarning |
1824 |
Device: Signal warning. Error code: 1824 (0x720). Category: Device C++: ADSERR_DEVICE_WARNING | |
|
DeviceInvalidArrayIndex |
1825 |
Device: Invalid Array Index (ADSERR_DEVICE_INVALIDARRAYIDX) Error code: 1825 (0x721). Category: Device C++: ADSERR_DEVICE_INVALIDARRAYIDX | |
|
DeviceSymbolNotActive |
1826 |
Device: Symbol not Active Error code: 1826 (0x722). Category: Device C++: ADSERR_DEVICE_SYMBOLNOTACTIVE | |
|
DeviceAccessDenied |
1827 |
Device: Access denied. Error code: 1827 (0x723). Category: Device C++: ADSERR_DEVICE_ACCESSDENIED | |
|
DeviceLicenseNotFound |
1828 |
Device: license not found Error code: 1828 (0x724). Category: Device C++: ADSERR_DEVICE_LICENSENOTFOUND | |
|
DeviceLicenseExpired |
1829 |
Device: license expired Error code: 1829 (0x725). Category: Device C++: ADSERR_DEVICE_LICENSEEXPIRED | |
|
DeviceLicenseExceeded |
1830 |
Device: license exceeded Error code: 1830 (0x726). Category: Device C++: ADSERR_DEVICE_LICENSEEXCEEDED | |
|
DeviceLicenseInvalid |
1831 |
Device: license invalid Error code: 1831 (0x727). Category: Device C++: ADSERR_DEVICE_LICENSEINVALID | |
|
DeviceLicenseSystemId |
1832 |
Device: license invalid system id Error code: 1832 (0x728). Category: Device C++: ADSERR_DEVICE_LICENSESYSTEMID | |
|
DeviceLicenseNoTimeLimit |
1833 |
Device: license not time limited Error code: 1833 (0x729). Category: Device C++: ADSERR_DEVICE_LICENSENOTIMELIMIT | |
|
DeviceLicenseFutureIssue |
1834 |
Device: license issue time in the future Error code: 1834 (0x72A). Category: Device C++: ADSERR_DEVICE_LICENSEFUTUREISSUE | |
|
DeviceLicenseTimeToLong |
1835 |
Device: license time period to long Error code: 1835 (0x72B). Category: Device C++: ADSERR_DEVICE_LICENSETIMETOLONG | |
|
DeviceException |
1836 |
Device: Exception in device specific code Error code: 1836 (0x72C). Category: Device C++: ADSERR_DEVICE_EXCEPTION | |
|
DeviceLicenseDuplicated |
1837 |
Device: License file read twice Error code: 1837 (0x72D). Category: Device C++: ADSERR_DEVICE_LICENSEDUPLICATED | |
|
DeviceSignatureInvalid |
1838 |
Device: invalid signature Error code: 1838 (0x72E). Category: Device C++: ADSERR_DEVICE_SIGNATUREINVALID | |
|
DeviceCertificateInvalid |
1839 |
Device: public key certificate Error code: 1839 (0x72F). Category: Device C++: ADSERR_DEVICE_CERTIFICATEINVALID | |
|
DeviceLicenseOemNotFound |
1840 |
Device: public key of OEM unknown Error code: 1840 (0x730). Category: Device C++: ADSERR_DEVICE_LICENSEOEMNOTFOUND | |
|
DeviceLicenseRestricted |
1841 |
Device: license not valid for this system id type Error code: 1841 (0x731). Category: Device C++: ADSERR_DEVICE_LICENSERESTRICTED | |
|
DeviceLicenseDemoDenied |
1842 |
Device: trial license denied Error code: 1842 (0x732). Category: Device C++: ADSERR_DEVICE_LICENSEDEMODENIED | |
|
DeviceInvalidFunctionId |
1843 |
Device: function id is invalid Error code: 1843 (0x733). Category: Device C++: ADSERR_DEVICE_INVALIDFNCID | |
|
DeviceOutOfRange |
1844 |
Device: a parameter, an index, an iterator, ... is out of range Error code: 1844 (0x734). Category: Device C++: ADSERR_DEVICE_OUTOFRANGE | |
|
DeviceInvalidAlignment |
1845 |
Device: invalid alignment Error code: 1845 (0x735). Category: Device C++: ADSERR_DEVICE_INVALIDALIGNMENT | |
|
DeviceLicensePlatform |
1846 |
Device: license invalid platform level Error code: 1846 (0x736). Category: Device C++: ADSERR_DEVICE_LICENSEPLATFORM | |
|
DeviceContextForwardPassiveLevel |
1847 |
Device: wrong context - forward to passive level (port 12) Error code: 1847 (0x737). Category: Device C++: ADSERR_DEVICE_FORWARD_PL | |
|
DeviceContextForwardDispatchLevel |
1848 |
Device: wrong context - forward to dispatch level (port 10) Error code: 1848 (0x738). Category: Device C++: ADSERR_DEVICE_FORWARD_DL | |
|
DeviceContextForwardRealTime |
1849 |
Device: wrong context - forward to real time (port 11) Error code: 1849 (0x739). Category: Device C++: ADSERR_DEVICE_FORWARD_RT | |
|
DeviceCertificateEntrust |
1850 |
Device: OEM certificate not in trusted list Error code: 1850 (0x73A). Category: Device C++: ADSERR_DEVICE_CERTIFICATENTRUST | |
|
ClientError |
1856 |
Error class <client error> Error code: 1856 (0x740). Category: Client C++: ADSERR_CLIENT_ERROR | |
|
ClientInvalidParameter |
1857 |
Parameter at service is invalid. Error code: 1857 (0x741). Category: Client C++: ADSERR_CLIENT_INVALIDPARM | |
|
ClientListEmpty |
1858 |
Polling list is empty. Error code: 1858 (0x742). Category: Client C++: ADSERR_CLIENT_LISTEMPTY | |
|
ClientVariableInUse |
1859 |
Variable connection is already in use. Error code: 1859 (0x743). Category: Client C++: ADSERR_CLIENT_VARUSED | |
|
ClientDuplicateInvokeID |
1860 |
Invoke ID already in use. Error code: 1860 (0x744). Category: Client C++: ADSERR_CLIENT_DUPLINVOKEID | |
|
ClientSyncTimeOut |
1861 |
Timeout has elapsed. Error code: 1861 (0x745). Category: Client C++: ADSERR_CLIENT_SYNCTIMEOUT This error occurs when the communication endpoint don't answer within the configured timeout timespan. The most likely reasons for this return code is a not available client (system shutdown), network problems or a busy device that runs the client. | |
|
ClientW32Error |
1862 |
Error in win32 subsystem. Category: Client Error code: 1862 (0x746). C++: ADSERR_CLIENT_W32ERROR | |
|
ClientTimeoutInvalid |
1863 |
Timeout value is invalid. Error code: 1863 (0x747). Category: Client C++: ADSERR_CLIENT_TIMEOUTINVALID | |
|
ClientPortNotOpen |
1864 |
ADS port is not opened. Error code: 1864 (0x748). Category: Client C++: ADSERR_CLIENT_PORTNOTOPEN | |
|
ClientNoAmsAddr |
1865 |
No AMS Address. Error code: 1865 (0x749). Category: Client C++: ADSERR_CLIENT_NOAMSADDR | |
|
ClientSyncInternal |
1872 |
An internal in ADS sync has occurred. Error code: 1872 (0x750). Category: Client C++: ADSERR_CLIENT_SYNCINTERNAL | |
|
ClientAddHash |
1873 |
Hash table overflow. Error code: 1873(0x751). Category: Client C++: ADSERR_CLIENT_ADDHASH | |
|
ClientRemoveHash |
1874 |
There are no more symbols in the hash table. Error code: 1874 (0x752). Category: Client C++: ADSERR_CLIENT_REMOVEHASH | |
|
ClientNoMoreSymbols |
1875 |
There are no more symbols in cache. Error code: 1875 (0x753). Category: Client C++: ADSERR_CLIENT_NOMORESYM | |
|
ClientResponseInvalid |
1876 |
An invalid response has been received. Error code: 1876 (0x754). Category: Client C++ ADSERR_CLIENT_SYNCRESINVALID This error occurs when the client receives invalid response frame for an ADS request. The frame is ignored and this error code is returned to the caller. | |
|
ClientPortLocked |
1877 |
The synchronous ADS Port is locked. Error code: 1877 (0x755). Category: Client C++: ADSERR_CLIENT_SYNCPORTLOCKED | |
|
ClientRequestCancelled |
1878 |
The client Request was cancelled (asynchronously) Error code: 1878 (0x756). Category: Client C++: ADSERR_CLIENT_REQCANCEL | |
|
ClientQueueFull |
32768 |
The ADS Client queue is full Error code: 32768 (0x8000). Category: Client C++: ADSERR_CLIENT_SYNCPORTLOCKED | |
|
WSA_ConnAborted |
10053 |
Software caused connection abort (0x2745, 10053) An established connection was aborted by the software in your host computer, possibly due to a data transmission time-out or protocol error. Error code: 10053 (0x2745). Category: Windows Sockets C++: WSAECONNABORTED | |
|
WSA_ConnReset |
10054 |
Connection reset by peer. (0x2746, 10054) An existing connection was forcibly closed by the remote host. This normally results if the peer application on the remote host is suddenly stopped, the host is rebooted, the host or remote network interface is disabled, or the remote host uses a hard close (see setsockopt for more information on the SO_LINGER option on the remote socket). This error may also result if a connection was broken due to keep-alive activity detecting a failure while one or more operations are in progress. Operations that were in progress fail with WSAENETRESET. Subsequent operations fail with WSAECONNRESET. Error code: 10054 (0x2746). Category: Windows Sockets C++: WSAECONNRESET | |
|
WSA_ConnRefused |
10061 |
Windows sockets connection refused (0x274d, 10061) No connection could be made because the target computer actively refused it. This usually results from trying to connect to a service that is inactive on the foreign host—that is, one with no server application running. Error code: 10061 (0x274d). Category: Windows Sockets C++: WSAECONNREFUSED |
Remarks
These ADS Error codes are used within the AmsHeader to indicate ReturnCodes or Error states in ADS Request Responses. For example the NoError (value 0) indicates a success. Further codes like TargetPortNotFound (the ADSServer port is not found) or ClientSyncTimeOut (the client request wasn't answered within the configured global timeout) indicate communication errors. Also ApplicationReturn codes (e.g. ClientNoMoreSymbols (the end of the Server Symbols list is reached) are encoded in this AdsErrorCode.
For more information please see the AMS Header structure described on the Beckhoff Information System.