8001:x MS Brake Settings Ch.1
Description |
Value |
---|---|
Index |
0x8001 (Device) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
34 (0x22) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Further Information
- 8001:01 Enable Manual Brake Operation
- 8001:02 Manual Brake State
- 8001:03 Brake Operation
- 8001:05 Brake Option
- 8001:11 Release Delay
- 8001:12 Application Delay
- 8001:1E Lower Current Error Threshold
- 8001:1F Lower Current Warning Threshold
- 8001:20 Upper Current Warning Threshold
- 8001:21 Upper Current Error Threshold
- 8001:22 Limit Delay