8001:03 Brake Operation

Options for brake operation/ brake type selection: 0x00: Brake not used 0x01: Brake operation after delay 0x02: Brake controlled by PDO "Control.Manual Brake Release(0x7xx0:03)" 0x03: Use PDO "Control.Stand Still(0x7xx0:04)" to apply brake

Description

Value

Index

0x8001 (Device)

Subindex

0x03

Datatype

ENUM (UINT2)

Min. Value

 

Default

Brake not used (0)

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All

Enum Value

Description

3 (0x03)

Stand Still

2 (0x02)

Brake in manual

1 (0x01)

Brake delay

0 (0x00)

Brake not used