8001:01 Enable Manual Brake Operation
Enable manual brake operation
|
Description |
Value |
|---|---|
|
Index |
0x8001 (Device) |
|
Subindex |
0x01 |
|
Datatype |
BOOL |
|
Min. Value |
|
|
Default |
FALSE |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |