KL8001 Power terminal - Introduction
The KL8001 power terminal is specially constructed for Siemens contactors from the Sirius 3RT10 series, size S00. It is fitted to the contactor in the same way as a standard motor protection relay. The power terminal switches the installed contactor and takes over all the functions of the motor protection relay. Apart from its purely protective function of switching off the motor when overloaded, the power terminal can carry out numerous diagnostic functions on the motor and make the diagnostic data available to the controller via the fieldbus.

Name | Description |
|---|---|
K-Bus In | Pin contact strip for the incoming K-bus. |
K-Bus Out | Pin contact strip for the outgoing K-bus. Insert the bus end plug here, included with the KL9060, in the last power terminal of your bus terminal block. |
L1, L2, L3 | Connection terminals for the load circuit from the mains. |
L1', L2', L3' | Connection pins for the load circuit to the contactor. |
13, 13' | Connections for feeding through the auxiliary contact. |
Out1 | Connection pin for the contactor's operating coil (right motion in reversing contactor connection) |
Out2 | Connection terminal for the contactor's operating coil (left motion in reversing contactor connection) |
1A | Rotary switch for manual adjustment of the rated current (resolution 1 A) |
0.1A | Rotary switch for manual adjustment of the rated current (resolution 0.1 A) |
on (motor) | LED for motor diagnostics: indicates whether the motor is switched on |
overload (motor) | LED for motor diagnostics: indicates motor overload |
run (fieldbus) | LED for K-bus diagnostics: indicates that data is being transferred on the K-bus |
stop (fieldbus) | LED for K-bus diagnostics: indicates that data transmission on the K-bus has been interrupted |
Lugs | Lugs for mounting the KL8001 on Siemens contactors |