Ordering information
Beckhoff
Power Terminal | |
---|---|
Order identifier | Scope of supply |
KL8001 |
|
Accessories for the power terminal | |
---|---|
Order identifier | Scope of supply |
KL9060 |
|
ZS1010-1610 |
|
ZK1010-8080-3003 |
|
ZK1010-8080-3005 |
|
ZK1010-8080-3010 |
|
KS2000 |
|
Siemens
Siemens contactors of the Sirius 3RT10 series | |||||
---|---|---|---|---|---|
Order number | Product | Power section | Auxiliary contact | Size | Connection technology |
3RT1015-1BB41 | Contactor, AC-3 | 3 kW, 400 V, 3-pin | 1 NO contact, 24 VDC | S00 | Screw connection |
3RT1016-1BB41 | Contactor, AC-3 | 4 kW, 400 V, 3-pin | 1 NO contact, 24 VDC | S00 | Screw connection |
3RT1017-1BB41 | Contactor, AC-3 | 5.5 kW, 400 V, 3-pin | 1 NO contact, 24 VDC | S00 | Screw connection |
3RT1015-1BB42 | Contactor, AC-3 | 3 kW, 400 V, 3-pin | 1 NC contact, 24VDC | S00 | Screw connection |
3RT1016-1BB42 | Contactor, AC-3 | 4 kW, 400 V, 3-pin | 1 NC contact, 24VDC | S00 | Screw connection |
3RT1017-1BB42 | Contactor, AC-3 | 5.5 kW, 400 V, 3-pin | 1 NC contact, 24VDC | S00 | Screw connection |
Siemens accessories for contactors of the Sirius 3RT10 series | |
---|---|
Order number | Description |
3RA1913-2A | Kit for reversing combination |