Setting up the DALI/DSI devices
Click the Scan devices button so that the KL6811 reads in the connected DALI/DSI devices. In this example, 6 DALI devices are shown.
Sending DALI commands
Click on Devices.
Commands to multiple DALI devices
Address type
In DALI operation you can use this mask to send a command to
- all the connected DALI devices (collective call/broadcast),
- a group of DALI devices (group), or
- to one specific DALI device (short address).
Fig.17: KS2000 - parameterization of the DALI/DSI devices - address-typeCommand and data
Direct control of the lamp power
The first command in this menu is supported by means of an intensity slider:
- set the intensity slider to the desired value or
- enter a value into the Data field
and click the Send DALI command button. The KL6811 sends this value as a direct DALI command for the lamp power to all the selected DALI devices.
Further commands
The command number is shown in decimal format for all other commands. They are described under this number in the section covering indirect DALI commands for lamp power.
Settings for the individual DALI devices
Four dialog masks are available to control every recognized DALI device:
- Lighting control/query (click directly on Device #xx)
- Variables
- Groups
- Scenes
Visual selection feedback
Fig.18: KS2000 - parameterization of the DALI/DSI devices - visual selection feedbackIf the option visual selection feedback is enabled, the selected device (in the example device #04) sets its current lamp power value to the parameterized maximum value.
Sending DSI commands
In DSI operation you can use this mask to send the same light intensity to all the connected DSI devices:
- set the intensity slider to the desired value or
- enter a value into the Data field
and click the Send DSI command button. The KL6811 sends this value to all the connected DSI devices.
Fig.19: KS2000 - parameterization of the DALI/DSI devices - sending of DSI commands