AS-i installation
| |
Risk of injury through electric shock and damage to the device! Bring the Bus Terminals system into a safe, de-energized state before starting mounting, disassembly or wiring of the Bus Terminals! |
Connection of the AS interface
Fig.16: Connection of the AS interfaceTerminal | Use |
|---|---|
Mode 1, Mode 2 | The AS-i master terminal can be reset to factory default settings by short-circuiting the two mode inputs. |
ASi+ | ASi+ connection (brown). Both terminal points identified with ASi+ are connected internally. |
ASi- | ASi- connection (blue). Both terminal points identified with ASi- are connected internally. |
Set 1, Set 2 | The detected devices from the list of detected devices (LDS) can be projected for protected mode by short-circuiting the two set inputs. This corresponds to the functionality of parameter 0x108 (command interface), if the value 0x0210 is entered there. |
Wiring of the AS interface
Fig.17: Wiring of the AS interfaceSince the user data are modulated on the power supply line with the AS-Interface, a special AS-i power supply unit (30.5 VDC) is required. You can
