KL9520 - AS-i potential feed terminal with filter

The KL9520 enables AS-i networks to be supplied from standard power supply units or another AS-Interface network. The combination of KL9520 and AS-i master terminal can be repeated several times in a Bus Terminal block, thereby saving several AS-i power supply units.
The KL9520 potential feed terminal decouples the input and output voltage through an integrated filter. There is no short-circuit protection and no electrical isolation between the input voltage and the output voltage!
The connection to the KL6211 AS-i master terminal is established by the power contacts during side-by-side plugging.
The KL6201 AS-i master terminal must be connected via cable bridges.
LED display
LED | Meaning | |
---|---|---|
Power (green) | off | AS-i voltage is switched off. |
on | AS-i voltage is switched on. |
Technical data
Technical data | KL9520 / KS9520 | |
---|---|---|
Input voltage | up to 35 VDC | |
Output voltage | up to 35 VDC | |
Input current | max. 2 A | |
Output current | max. 2 A (not short-circuit-proof) | |
Current consumption from K-bus | 0 mA | |
Isolation | AS-i / K-bus | 1500 VAC (permanently) |
input / output voltage | none | |
Configuration | no address or configuration settings required | |
Bit width in process image | 0 input bits, 0 output bits | |
Weight | app. 90 g | |
Permissible ambient temperature during operation | 0°C ... +55°C | |
Permissible ambient temperature during storage | -25°C ... +85°C | |
Permissible relative humidity | 95 %, no condensation | |
Pluggable wiring | for all KSxxxx Bus Terminals | |
on 35 mm mounting rail conforms to EN 60715 | ||
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
Enhanced mechanical load capacity | yes, see installation instructions for enhanced mechanical load capacity | |
EMC resistance burst / ESD | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protection class | IP20 | |
Installation position | variable | |
Approvals / markings* | CE, UKCA, EAC |
*) Real applicable approvals/markings see type plate on the side (product marking).