Register communication
Control byte 2 (CB2) in register communication
The control byte of the second channel can be found in the output image of the oscilloscope terminal and is transferred from the controller to the terminal.
Bit | CB2.7 | CB2.6 | CB2.5 | CB2.4 | CB2.3 | CB2.2 | CB2.1 | CB2.0 |
Name | bRegAccess | R/W | Register number | |||||
Legend | |||
|---|---|---|---|
Bit | Name | Description | |
CB2.7 | bRegAccess | 1bin | Register communication switched on. |
CB2.6 | R/W | 0bin | Read access: |
1bin | Write access: | ||
CB2.5-CB2.0 | Register number | Number of the register that is to be read or written. | |
CAUTIONProcess data that may still be displayed is not valid!
Status byte 2 (SB2) in register communication
The status byte of the second channel can be found in the input image of the oscilloscope terminal and is transferred from the terminal to the controller.
Bit | SB2.7 | SB2.6 | SB2.5 | SB2.4 | SB2.3 | SB2.2 | SB2.1 | SB2.0 |
Name | bRegAccessQ | R | Register number | |||||
Legend | |||
|---|---|---|---|
Bit | Name | Description | |
SB2.7 | bRegAccessQ | 1bin | Register access acknowledgement |
SB2.6 | R | 0bin | Read access |
SB2.5-SB2.0 | Register number | Number of the register that was read or written. | |