Process image of the KL3362
The following 10 bytes are transferred bi-directionally between KL3362 and control:
Oscilloscope channel | Byte offset (without word alignment*) | Byte offset (with word alignment*) | Format | Input data | Output data |
|---|---|---|---|---|---|
1 | 0 | 0 | Byte | Status byte 1 (SB1) | Control byte 1 (CB1) |
1 | 2 | Word | DataIN0 (channel 1) | DataOUT0 (channel 1) | |
3 | 4 | Word | DataIN1 (channel 1) | DataOUT1 (channel 1) | |
2 | 5 | 8 | Byte | Status byte 2 (SB2) | Control byte 2 (CB2) |
6 | 10 | Word | DataIN0 (channel 2) | DataOUT0 (channel 2) | |
8 | 12 | Word | DataIN1 (channel 2) | DataOUT1 (channel 2) |
*) Word alignment: The Bus Coupler places values on even byte addresses
Analog voltages are represented by the oscilloscope terminal KL3362 as follows:
Voltage | Decimal | Hexadecimal |
|---|---|---|
+10 V | 32767 | 0x7FFF |
0 V | 0 | 0x0000 |
-10 V | -32767 | 0x8001 |