Register communication
Control byte 1 (CB1) in register communication
The control byte of the first channel can be found in the output image of the oscilloscope terminal and is transferred from the controller to the terminal.
Bit | CB1.7 | CB1.6 | CB1.5 | CB1.4 | CB1.3 | CB1.2 | CB1.1 | CB1.0 |
Name | bRegAccess | R/W | Register number | |||||
Legend | |||
|---|---|---|---|
Bit | Name | Description | |
CB1.7 | bRegAccess | 1bin | Register communication switched on. |
CB1.6 | R/W | 0bin | Read access:
|
1bin | Write access: | ||
CB1.5-CB1.0 | Register number | Number of the register that is to be read or written. | |
CAUTIONProcess data that may still be displayed is not valid!
Status byte 1 (SB1) in register communication
The status byte of the first channel can be found in the input image of the oscilloscope terminal and is transferred from the terminal to the controller.
Bit | SB1.7 | SB1.6 | SB1.5 | SB1.4 | SB1.3 | SB1.2 | SB1.1 | SB1.0 |
Name | bRegAccessQ | R | Register number | |||||
Legend | |||
|---|---|---|---|
Bit | Name | Description | |
SB1.7 | bRegAccessQ | 1bin | Register access acknowledgement |
SB1.6 | R | 0bin | Read access |
SB1.5-SB1.0 | Register number | Number of the register that was read or written. | |