Process image of the KL3361
The following 5 bytes are transferred bi-directionally between KL3361 and control:
Oscilloscope channel | Byte offset (without word alignment*) | Byte offset (with word alignment*) | Format | Input data | Output data |
|---|---|---|---|---|---|
1 | 0 | 0 | Byte | Status byte 1 (SB1) | Control byte 1 (CB1) |
1 | 2 | Word | DataIN0 | DataOUT0 | |
3 | 4 | Word | DataIN1 | DataOUT1 |
*) Word alignment: The Bus Coupler places values on even byte addresses
Analog voltages are represented by the oscilloscope terminal KL3361 as follows:
Voltage | Decimal | Hexadecimal |
|---|---|---|
+20 mV | 32767 | 0x7FFF |
0 mV | 0 | 0x0000 |
-20 mV | -32767 | 0x8001 |